|
스테인리스강 스웨즈락 튜브 피팅, 유니온, 10mm 튜브 OD
Part #: SS-10M0-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsProvides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Catalogs
Straights
Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-10M0-6 — 스테인리스강 스웨즈락 튜브 피팅, 유니온, 10mm 튜브 OD
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Bored Through | No |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 10mm |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| Connection 2 Size | 10mm |
| Connection 2 Type | Swagelok® 튜브 피팅 |
| Flow Restrictor | No |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 6MO-400-6 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 6MO-600-6 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 6MO-810-6 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| 825-400-6 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-100-6 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-1010-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| B-10M0-6 | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| B-10M0-6-6 | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-1210-6 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-12M0-6 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| B-1410-6 | Brass | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
| B-15M0-6 | Brass | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
| B-1610-6 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| B-1810-6 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-200-6 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-300-6 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-6M0-6 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-6M0-6-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-8M0-6 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| HC-200-6 | Alloy C-276 | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| HC-400-6 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| HC-400-61 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| HC-600-6 | Alloy C-276 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| HC-810-6 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| M-400-6 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| M-600-6 | Alloy 400/R-405 | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| M-810-6 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| PFA-220-6 | PFA | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6 | PFA | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| S-1210-6 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| S-300-6 | Carbon Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | View Product |
| S-400-6 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| S-600-6 | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| S-810-6 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-100-6BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-2 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-0021 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Long Swagelok® Tube Fitting | View Product |
| SS-1210-6-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | AN Tube Flare | View Product |
| SS-1210-6BT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6SC11 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1410-6 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 7/8 in. | Swagelok® Tube Fitting | View Product |
| SS-14M0-6 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 14 mm | Swagelok® Tube Fitting | View Product |
| SS-14M0-6-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-15M0-6 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 15 mm | Swagelok® Tube Fitting | View Product |
| SS-15M0-6-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | AN Tube Flare | View Product |
| SS-1610-6BT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | View Product |
| SS-16M0-6 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 16 mm | Swagelok®チューブ継手 | View Product |
| SS-16M0-6-10 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 5/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-18M0-6 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 18 mm | Swagelok®チューブ継手 | View Product |
| SS-18M0-6-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-1F0-6GC | 316 ステンレス鋼 | 1/16 インチ | めすSwagelok®チューブ継手 | 1/16 インチ | めすSwagelok®チューブ継手 | View Product |
| SS-2000-6 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-200-6 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-200-6-2AN | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | AN チューブ・フレアー | View Product |
| SS-200-6-4AN | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
| SS-20M0-6 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 20 mm | Swagelok®チューブ継手 | View Product |
| SS-20M0-6-12 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-22M0-6 | 316 ステンレス鋼 | 22 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ継手 | View Product |
| SS-2400-6 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-25M0-6 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ継手 | View Product |
| SS-28M0-6 | 316 ステンレス鋼 | 28 mm | Swagelok®チューブ継手 | 28 mm | Swagelok®チューブ継手 | View Product |
| SS-2M0-6 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 2 mm | Swagelok®チューブ継手 | View Product |
| SS-2M0-6-1 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-2M0-6-2 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-2M0-6-4 | 316 ステンレス鋼 | 2 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-300-6 | 316 ステンレス鋼 | 3/16 インチ | Swagelok®チューブ継手 | 3/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-30M0-6 | 316 ステンレス鋼 | 30 mm | Swagelok®チューブ継手 | 30 mm | Swagelok®チューブ継手 | View Product |
| SS-3200-6 | 316 ステンレス鋼 | 2 インチ | Swagelok®チューブ継手 | 2 インチ | Swagelok®チューブ継手 | View Product |
| SS-38M0-6 | 316 ステンレス鋼 | 38 mm | Swagelok®チューブ継手 | 38 mm | Swagelok®チューブ継手 | View Product |
| SS-3M0-6 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 3 mm | Swagelok®チューブ継手 | View Product |
| SS-3M0-6-2 | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-400-6 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-400-6-1FGC | 316 ステンレス鋼 | 1/4 インチ | めすSwagelok®チューブ継手 | 1/16 インチ | めすSwagelok®チューブ継手 | View Product |
| SS-400-6-4AN | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
| SS-400-6JA | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-400-6SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-4M0-6 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 4 mm | Swagelok®チューブ継手 | View Product |
| SS-4M0-6-2 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-4M0-6-4 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-500-6 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 5/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-600-6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-600-6-4AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | AN チューブ・フレアー | View Product |
| SS-600-6-6AN | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | AN チューブ・フレアー | View Product |
| SS-600-6BT | 316ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-600-6SC11 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6M0-6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6M0-6-2 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6M0-6-4 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-6M0-6-6 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6M0-6-8 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-810-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-810-6-0030 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-810-6-8AN | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Развальцовка AN | View Product |
| SS-810-6SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8M0-6 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8M0-6-2 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8M0-6-4 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8M0-6-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| T-400-6 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| TI-400-6 | Titanium | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| TI-810-6 | Titanium | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
