|
67 시리즈 볼 밸브용 스테인리스강 잠금 레버 핸들 키트
Art.-Nr.: SS-51K-67L
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
핸들 키트스웨즈락 밸브에 맞는 다양한 스페어 부품 및 액세서리를 선택하십시오. Einloggen oder anmelden, um den Preis anzuzeigen お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
67 시리즈 볼 밸브용 스테인리스강 잠금 레버 핸들 키트
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
핸들 키트
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Technische Daten
SS-51K-67L — 67 시리즈 볼 밸브용 스테인리스강 잠금 레버 핸들 키트
| Attribute | Wert |
|---|---|
| 몸체 재질 | 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 시리즈 | 67 시리즈 |
| 핸들 색상 | 스테인리스강 |
| 핸들 스타일 | 잠금 레버 |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
