text.skipToContent text.skipToNavigation

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형

Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen

Kataloge

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형
튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다.

Ähnliche Produkte

Art.-Nr.
Körperwerkstoff
Größe Verbindung 1
Typ Verbindung 1
Größe Verbindung 2
Typ Verbindung 2
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare Produkt anzeigen
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN Produkt anzeigen
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread Produkt anzeigen
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN Produkt anzeigen
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld Produkt anzeigen
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT Produkt anzeigen
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT Produkt anzeigen
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT Produkt anzeigen
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare Produkt anzeigen
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder Produkt anzeigen
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT Produkt anzeigen
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN Produkt anzeigen
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread Produkt anzeigen
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread Produkt anzeigen
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT Produkt anzeigen
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT Produkt anzeigen
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN Produkt anzeigen
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Produkt anzeigen
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT Produkt anzeigen
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT Produkt anzeigen
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread Produkt anzeigen
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT Produkt anzeigen
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN Produkt anzeigen
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Produkt anzeigen
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ Produkt anzeigen
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ Produkt anzeigen
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Produkt anzeigen
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN Produkt anzeigen
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Produkt anzeigen
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Produkt anzeigen
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Produkt anzeigen
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ Produkt anzeigen
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー Produkt anzeigen
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ Produkt anzeigen
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Produkt anzeigen
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ Produkt anzeigen
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ Produkt anzeigen
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Produkt anzeigen
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ Produkt anzeigen
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ Produkt anzeigen
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Produkt anzeigen
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Produkt anzeigen
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) Produkt anzeigen
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Produkt anzeigen
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Produkt anzeigen
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ Produkt anzeigen
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ Produkt anzeigen
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN Produkt anzeigen
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Produkt anzeigen
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ Produkt anzeigen
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ Produkt anzeigen
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ Produkt anzeigen
SS-6-MTA-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ Produkt anzeigen
SS-6-MTA-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ Produkt anzeigen
SS-6-MTA-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Produkt anzeigen
SS-6-MTA-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ Produkt anzeigen
SS-6-MTA-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ Produkt anzeigen
SS-6-MTA-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ Produkt anzeigen
SS-6-MTA-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Produkt anzeigen
SS-6-MTA-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) Produkt anzeigen
SS-6-MTA-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ Produkt anzeigen
SS-6-MTA-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ Produkt anzeigen
SS-6-MTA-7-6RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ Produkt anzeigen
SS-6-MTA-7-8RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ Produkt anzeigen
SS-6-TA-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ Produkt anzeigen
SS-6-TA-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ Produkt anzeigen
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN Produkt anzeigen
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN Produkt anzeigen
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Produkt anzeigen
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld Produkt anzeigen
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread Produkt anzeigen
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT Produkt anzeigen
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread Produkt anzeigen
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT Produkt anzeigen
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread Produkt anzeigen
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT Produkt anzeigen
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN Produkt anzeigen
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT Produkt anzeigen
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Produkt anzeigen
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Produkt anzeigen
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT Produkt anzeigen
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT Produkt anzeigen
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Produkt anzeigen
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Produkt anzeigen
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT Produkt anzeigen
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Produkt anzeigen
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Produkt anzeigen
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Produkt anzeigen
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN Produkt anzeigen
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Produkt anzeigen
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread Produkt anzeigen
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld Produkt anzeigen
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread Produkt anzeigen
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT Produkt anzeigen
SS-8-TA-7-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde Produkt anzeigen
SS-8-TA-7-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde Produkt anzeigen
SS-8-TA-7-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde Produkt anzeigen
SS-8-TA-7-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Innengewinde Produkt anzeigen
SS-8-TA-7-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde Produkt anzeigen
SS-8-TA-7-8RG Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) Produkt anzeigen
SS-8-TA-7-8RP Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde Produkt anzeigen
SS-8-TA-7-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Innengewinde Produkt anzeigen

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.