text.skipToContent text.skipToNavigation
ptfe core hose convoluted

Swagelok® PTFE Core Hose Convoluted

Swagelok C Series and N Series convoluted flexible PTFE hoses are for applications where elasticity and chemical compatibility are key.

Get Help Selecting Hoses

Convoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications and is free of TSE, BSE, and ADI as defined in EMEA/410/01.

The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.

Specifications

MaterialsCore: Convoluted PTFE
Reinforcement: 300 series SS braid
Cover: None standard; silicone optional
Collar: 300 series SS collar
End connections: 316 SS
Nominal Hose Sizes1/2 through 2 in.
Working PressuresUp to 1500 psig (103 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Choose the Right Core Tube Material

The N series PTFE flexible hose is nonmetal and has a carbon black-filled PTFE core for applications that require static dissipation. A ceramic wrap eliminates the need for external insulation in many applications while an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight. Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.

Specifications

Materials Core: Convoluted carbon black-filled PTFE
Reinforcement: Insulating wrap, aramid fiber braid
Collar: 300 series SS
End connections: 316 SS
Nominal Hose Sizes3/8, 1/2, 3/4 in.
Working PressuresUp to 1250 psig (86.1 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok 호스 및 플렉시블 튜빙
산업용 호스 교체: 코어 튜브 재질 고려 사항

산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.

산업용 호스 보강재 종류
최적의 호스 보강재 선택 방법

산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.