파이프 피팅 — 캡 및 플러그
이 사양에 사용 가능한 피팅:
- 1/8~1인치
- 암나사 NPT, 수나사 NPT
- 316 스테인리스강, 탄소강, 황동, 6-Moly, 625 합금, 825 합금, 2507 합금
- 최대 1810 psig(125 bar)~15,000 psig(1034 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
파이프 피팅 — 캡 및 플러그 — Tapones de Cabeza Hexagonal
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-PST Acero inoxidable 316 1 1/16-12 pulg. Rosca Macho SAE/MS paralela - - SS-16-PST Acero inoxidable 316 1 5/16-12 pulg. Rosca Macho SAE/MS paralela - - SS-8-PST Acero inoxidable 316 3/4-16 pulg. Rosca Macho SAE/MS paralela - - SS-4-PST Acero inoxidable 316 7/16-20 pulg. Rosca Macho SAE/MS paralela - - SS-6-PST Acero inoxidable 316 9/16-18 pulg. Rosca Macho SAE/MS paralela - - -
파이프 피팅 — 캡 및 플러그 — Tapones para tubo
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-CP Acero inoxidable 316 1/4 pulg. NPT hembra - - SS-12-CP Acero inoxidable 316 3/4 pulg. NPT hembra - - SS-16-CP Acero inoxidable 316 1 pulg. NPT hembra - - SS-2-CP Acero inoxidable 316 1/8 pulg. NPT hembra - - SS-6-CP Acero inoxidable 316 3/8 pulg. NPT hembra - - SS-8-CP Acero inoxidable 316 1/2 pulg. NPT hembra - - SS-4-AN-CP Acero inoxidable 316 1/4 pulg. Rosca hembra Abocardada AN 37° - - -
파이프 피팅 — 캡 및 플러그 — Tapones Hexagonales Huecos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-HPST Acero inoxidable 316 1 1/16-12 pulg. Rosca Macho SAE/MS paralela - - SS-6-HPST Acero inoxidable 316 9/16-18 pulg. Rosca Macho SAE/MS paralela - - SS-8-HP Acero inoxidable 316 1/2 pulg. NPT macho - - SS-8-HPST Acero inoxidable 316 3/4-16 pulg. Rosca Macho SAE/MS paralela - - SS-2-HP Acero inoxidable 316 1/8 pulg. NPT macho - - SS-2-HPST Acero inoxidable 316 5/16-24 pulg. Rosca Macho SAE/MS paralela - - SS-4-HP Acero inoxidable 316 1/4 pulg. NPT macho - - SS-4-HPST Acero inoxidable 316 7/16-20 pulg. Rosca Macho SAE/MS paralela - - SS-6-HP Acero inoxidable 316 3/8 pulg. NPT macho - - -
파이프 피팅 — 캡 및 플러그 — Tapones Macho
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-P Acero inoxidable 316 3/4 pulg. NPT macho - - SS-16-P Acero inoxidable 316 1 pulg. NPT macho - - SS-1-P Acero inoxidable 316 1/16 pulg. NPT macho - - SS-2-P Acero inoxidable 316 1/8 pulg. NPT macho - - SS-4-P Acero inoxidable 316 1/4 pulg. NPT macho - - SS-4-P-RS Acero inoxidable 316 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto - - SS-4-P-RT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica - - SS-6-P Acero inoxidable 316 3/8 pulg. NPT macho - - SS-6-P-RS Acero inoxidable 316 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto - - SS-6-P-RT Acero inoxidable 316 3/8 pulg. Rosca Macho ISO Cónica - - SS-8-P Acero inoxidable 316 1/2 pulg. NPT macho - - SS-8-P-RS Acero inoxidable 316 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto - - B-4-P Latón 1/4 pulg. NPT macho - - B-8-P Latón 1/2 pulg. NPT macho - - 2507-8-P-SG2 - 1/2 pulg. NPT macho - - SS-2-P-RS Acero inoxidable 316 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto - - SS-8-P-RT Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica - -
Product Availability by Store Location
Hours