콘 & 쓰레드 피팅 — 고압 콘 & 페럴 피팅, Sno-Trik
이 사양에 사용 가능한 피팅:
- 1/4~9/16인치
- 316 스테인리스강
- 고압
- 최대 30,000 psig(2067 bar)~60,000 psig(4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
콘 & 쓰레드 피팅 — 고압 콘 & 페럴 피팅, Sno-Trik — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-1-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® de alta presión 1/4 pulg. NPT macho SS-44M-A-200 Acero inoxidable 316 9/16-18 pulg. Rosca macho alta presión 1/8 pulg. Racor Swagelok® SS-44M-A-400 Acero inoxidable 316 9/16-18 pulg. Rosca macho alta presión 1/4 pulg. Racor Swagelok® SS-44M-A-441 Acero inoxidable 316 9/16-18 pulg. Rosca macho alta presión 1/4 pulg. Adaptador a tubo conificado -
콘 & 쓰레드 피팅 — 고압 콘 & 페럴 피팅, Sno-Trik — Tes
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® de alta presión 1/4 pulg. Racor Swagelok® de alta presión
Product Availability by Store Location
Hours