Catalogs
Quick Connects — Instrumentation Quick Connects — Bulkhead Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.
Enchufes rápidos Series QC QF QM y QTM
Sin necesidad de torsión, rotación ni de apretado con llaves; Modelos con, cierre sencillo, cierre en la base y en la espiga y de gran caudal
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-QC4-B1-400 | Latón | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
B-QC6-B1-600 | Latón | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400K1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400K2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400K3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400K4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400K5 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400KZ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-400-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-6M0 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-6M0K1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-QC4-B1-6M0K3 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-QC6-B1-10M0 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | - | - | View Product |
SS-QC6-B1-600 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-QC8-B1-12M0 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | - | - | View Product |
SS-QC8-B1-810 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.