Válvula de regulación de bajo caudal de acero inox., modelo doble, 1/8 pulg. Swagelok |
||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Double Pattern, Low-FlowMake fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Válvula de regulación de bajo caudal de acero inox., modelo doble, 1/8 pulg. Swagelok
Log in or Register to view price
Catalogs
Double Pattern, Low-Flow
Make fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications.
El modelo recto tiene coeficientes de caudal (Cv) de 0,004 a 0,16; Para servicio de alta y baja presión; Están disponibles con mandos micrométricos de ajustes repetitivos; Construcción en latón y acero inoxidable 316
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
INSTRUCCIONES DE INSTALACIÓN – Conjunto de mando micrométrico / Válvulas de regulación series “S,” “M” y “L”
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-SS2-D — Válvula de regulación de bajo caudal de acero inox., modelo doble, 1/8 pulg. Swagelok
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/8 in. |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | 1/8 in. |
Connection 2 Type | Swagelok® Tube Fitting |
CV Maximum | 0.004 |
Feature | Double Pattern |
Handle Style | Knurled |
Maximum Temperature, °F (°C) | 400 (204) |
Minimum Temperature, °F (°C) | -10 (-23) |
eClass (4.1) | 37010203 |
eClass (5.1.4) | 37010203 |
eClass (6.0) | 37010203 |
eClass (6.1) | 37010203 |
eClass (10.1) | 37010203 |
UNSPSC (4.03) | 40141602 |
UNSPSC (10.0) | 40141600 |
UNSPSC (11.0501) | 40141609 |
UNSPSC (13.0601) | 40141600 |
UNSPSC (15.1) | 40141600 |
UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.