Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Catalogs
Bellows-Sealed Valves — High-Pressure Bellows Valves, HB Series — Straight Pattern, with Actuator
Válvulas de fuelle de alta presión, actuadas neumáticamente: Serie HB
Válvulas sin empaquetadura con cierre a la atmósfera totalmente metálico; Presiones de servicio hasta 241 bar (3500 psig); Temperaturas hasta 204°C (400°F); Conexiones finales mediante accesorios de cierre frontal VCR®, racores Swagelok® y para soldar
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-HBS4-C | Acero inoxidable 316L | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-HBS4-O | Acero inoxidable 316L | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-HBS6-C | Acero inoxidable 316L | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
SS-HBS6MM-C | Acero inoxidable 316L | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
SS-HBV51-C | Acero inoxidable 316L | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
SS-HBVCR4-C | Acero inoxidable 316L | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
SS-HBVS4-C | Acero inoxidable 316L | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
SS-HBVVCR4-C | Acero inoxidable 316L | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.