text.skipToContent text.skipToNavigation

Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series — High Pressure Relief Valve

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series — High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4R3A Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4R3A1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. Racor Swagelok® View Product
SS-4R3A5 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4R3A5-BU Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4R3A5-EP Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4R3A5-KZ Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4R3A5-NE Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-4R3A5-RT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4R3A-BU Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4R3A-EP Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-4R3A-KZ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-6R3A-MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-8R3A-MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-R4M8F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra View Product
SS-R4M8S8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. Racor Swagelok® View Product
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.