T-Partikelfilter, Edelstahl, 12 mm Swagelok Rohrverschraubung, Filterelement 40 µm |
||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
T-FilterEntfernen Sie Partikelschadstoffe in Gas- oder Flüssigkeitsanwendungen auf begrenztem Raum (Inline) oder mit Swagelok-Filtern, die gewartet werden können, während sie am System befestigt sind (T-Filter). Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
T-Partikelfilter, Edelstahl, 12 mm Swagelok Rohrverschraubung, Filterelement 40 µm
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
T-Filter
Entfernen Sie Partikelschadstoffe in Gas- oder Flüssigkeitsanwendungen auf begrenztem Raum (Inline) oder mit Swagelok-Filtern, die gewartet werden können, während sie am System befestigt sind (T-Filter).
Eliminan los contaminantes del sistema; Para servicio de gases y líquidos; Conexiones finales de 3 a 12 mm y de 1/8 a 1/2 pulgada; Materiales: acero inoxidable y latón
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
SS-12TF-MM-40 — T-Partikelfilter, Edelstahl, 12 mm Swagelok Rohrverschraubung, Filterelement 40 µm
Attribute | Wert |
---|---|
Körperwerkstoff | 316 Stainless Steel |
Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
Größe Verbindung 1 | 12 mm |
Typ Verbindung 1 | Swagelok® Tube Fitting |
Größe Verbindung 2 | 12 mm |
Typ Verbindung 2 | Swagelok® Tube Fitting |
Merkmal | 40 Micron Element Pore Size |
Filterelementgröße | 40 Micron |
Maximale Temperatur °F (°C) | 900 (482) |
Minimum-Temperatur °F (°C) | -40 (-40) |
eClass (4.1) | 36101905 |
eClass (5.1.4) | 36102090 |
eClass (6.0) | 36102090 |
eClass (6.1) | 36102090 |
eClass (10.1) | 36102090 |
UNSPSC (4.03) | 40161500 |
UNSPSC (10.0) | 40161500 |
UNSPSC (11.0501) | 40161500 |
UNSPSC (13.0601) | 40161500 |
UNSPSC (15.1) | 40161500 |
UNSPSC (17.1001) | 40161516 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
B-4TF4-LE | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
SS-10TF-MM-LE | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Produkt anzeigen |
SS-12TF-MM-440 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
SS-12TF-MM-60 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
SS-12TF-MM-7 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
SS-12TF-MM-LE | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
SS-2TF-05 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-2TF-15 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-2TF-2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-2TF-40 | Acero inoxidable 316 | 1/8 pulg | Swagelok® Tube Fitting | 1/8 in. | Racor Swagelok® | Produkt anzeigen |
SS-2TF-7 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-2TF-LE | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-05 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-05-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-140 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-15 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-230 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF2-60 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Produkt anzeigen |
SS-4TF2-7 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Produkt anzeigen |
SS-4TF2-LE | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Produkt anzeigen |
SS-4TF-40 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF4-140 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
SS-4TF4-15 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
SS-4TF-440 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF4-7 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
SS-4TF4-LE | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
SS-4TF-60 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-7 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
SS-4TF-90 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-4TF-F3-7 | Edelstahl 316 | 1/4 Zoll | Rohrverschraubung von Swagelok® | 1/4 Zoll | Rohrverschraubung von Swagelok® | Produkt anzeigen |
SS-4TF-LE | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-140 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-15 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-230 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF2-LE | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Außengewinde | Produkt anzeigen |
SS-6TF-40 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-440 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-60 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-7 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-90 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-LE | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-05 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-140 | Edelstahl 316 | 6 mm | Swagelok®-Rohrverschraubung | 6 mm | Swagelok®-Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-15 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-40 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-60 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-7 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-90 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-6TF-MM-LE | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-05 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-140 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-15 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-2 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-230 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF2-40 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
SS-8TF2-60 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | Produkt anzeigen |
SS-8TF-40 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-440 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-60 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-7 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-90 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-LE | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
SS-8TF-MM-15 | Edelstahl 316 | 8 mm | Swagelok®-Rohrverschraubung | 8 mm | Swagelok®-Rohrverschraubung | Produkt anzeigen |
SS-8TF-MM-LE | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.