Catalogs
Tube Fittings and Adapters — Caps and Plugs — Plugs
Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Temperaturas de servicio desde 20 a 204°C (70 a 400ºF); Presiones de servicio hasta 18,9 bar (275 psig); Tamaños desde 1/8 a 1/2 pulg.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
6MO-400-P | 6-Moly | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
6MO-810-P | 6-Moly | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
B-100-P | Latón | 1/16 pulg. | Racor Swagelok® | - | - | View Product |
B-10M0-P | Latón | 10 mm | Racor Swagelok® | - | - | View Product |
B-1210-P | Latón | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
B-200-P | Latón | 1/8 pulg. | Racor Swagelok® | - | - | View Product |
B-400-P | Latón | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
B-500-P | Latón | 5/16 pulg. | Racor Swagelok® | - | - | View Product |
B-600-P | Latón | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
B-6M0-P | Latón | 6 mm | Racor Swagelok® | - | - | View Product |
B-810-P | Latón | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
HC-400-P | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
HC-810-P | Aleación C-276 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
M-810-P | Aleación 400/R-405 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
PFA-420-P | PFA | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
PFA-620-P | PFA | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
PFA-820-P | PFA | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
S-400-P | Acero al carbono | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-100-P | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | - | - | View Product |
SS-1010-P | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-10M0-P | Acero inoxidable 316 | 10 mm | Racor Swagelok® | - | - | View Product |
SS-1210-P | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-12M0-P | Acero inoxidable 316 | 12 mm | Racor Swagelok® | - | - | View Product |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Racor Swagelok® | - | - | View Product |
SS-15M0-P | Acero inoxidable 316 | 15 mm | Racor Swagelok® | - | - | View Product |
SS-1610-P | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | - | - | View Product |
SS-16M0-P | Acero inoxidable 316 | 16 mm | Racor Swagelok® | - | - | View Product |
SS-18M0-P | Acero inoxidable 316 | 18 mm | Racor Swagelok® | - | - | View Product |
SS-2000-P | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-200-P | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-20M0-P | Acero inoxidable 316 | 20 mm | Racor Swagelok® | - | - | View Product |
SS-22M0-P | Acero inoxidable 316 | 22 mm | Racor Swagelok® | - | - | View Product |
SS-2400-P | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-25M0-P | Acero inoxidable 316 | 25 mm | Racor Swagelok® | - | - | View Product |
SS-300-P | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | - | - | View Product |
SS-3M0-P | Acero inoxidable 316 | 3 mm | Racor Swagelok® | - | - | View Product |
SS-400-P | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-400-P-0010 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-400-P-0013 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-400-PBLBQ | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-400-PCP | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-4M0-P | Acero inoxidable 316 | 4 mm | Racor Swagelok® | - | - | View Product |
SS-500-P | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | - | - | View Product |
SS-600-P | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-600-P-0012 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
SS-6M0-P | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-6M0-P-0001 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
SS-810-P | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-810-P-0006 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-8M0-P | Acero inoxidable 316 | 8 mm | Racor Swagelok® | - | - | View Product |
T-400-P | PTFE | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.