text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, Polyimide Stem Tip, NC Actuator

Specifications

Attribute Value
Actuator Model HB Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 316L Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE-Coated 316L Gasket
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 2400 PSIG /204°C @ 165 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 3500 PSIG @ 100°F /241 BAR @ 37°C
Service Class General
Stem Tip Material Polyimide
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Straight Pattern, with Actuator

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, Polyimide Stem Tip, NC Actuator

Part #: SS-HBVS4-C
View Catalog

Add To Favorites

Catalogs

Straight Pattern, with Actuator

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-HBVS4-C — Stainless Steel High Pressure Bellows Sealed Valve, 1/4 in. Swagelok Tube Fitting, Polyimide Stem Tip, NC Actuator

Attribute Value
Actuator Model HB Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 316L Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE-Coated 316L Gasket
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 2400 PSIG /204°C @ 165 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 3500 PSIG @ 100°F /241 BAR @ 37°C
Service Class General
Stem Tip Material Polyimide
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-HBS4-C Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-HBS4-O Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-HBS6-C Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-HBS6MM-C Acero inoxidable 316L 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-HBV51-C Acero inoxidable 316L 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra View Product
SS-HBVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product
SS-HBVVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.