Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4GUF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-4GUF8-G Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-4GUM4-F4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4GUM8-F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra SS-8GUF12 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra SS-8GUF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-4GUF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-4GUF6 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra
Product Availability by Store Location
Hours