text.skipToContent text.skipToNavigation

Medium-Pressure Tube Fittings — Unions — 90° Elbows

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Medium-Pressure Tube Fittings — Unions — 90° Elbows

The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12FK0-9 Acero inoxidable 316 3/4 pulg. Racor para Tubo Swagelok® de Media Presión 3/4 pulg. Racor para Tubo Swagelok® de Media Presión View Product
SS-4FK0-9 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. Racor para Tubo Swagelok® de Media Presión View Product
SS-6FK0-9 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. Racor para Tubo Swagelok® de Media Presión View Product
SS-8FK0-9 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. Racor para Tubo Swagelok® de Media Presión View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.