text.skipToContent text.skipToNavigation
Atomic Layer Deposition (ALD) Valves

Swagelok® Atomic Layer Deposition (ALD) Valves

Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.

Request ALD Valve Information

Since introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabs to deliver advanced ALD valve technology that provides the extreme levels of precision, consistency, cleanliness, and high cycle life necessary to keep up with the quick pace of innovation in the marketplace. Swagelok® ALD valves can support increased chip production efficiency and overcome the challenges that are often associated with ALD processes.

Our ALD ultrahigh-purity valves feature:

  • Ultrahigh cycle life with high-speed actuation
  • Cv ranging from 0.27 to 1.7
  • Temperature capability up to 392°F (200°C) for specified models
  • Electronic or optical actuator position-sensing option
  • Cleanliness suitability for ultrahigh-purity applications
  • Modular surface mount, tube butt weld, and VCR® end connections

See How ALD Valves Solve Challenges

Categorías de Válvulas de Deposición de Capas Atómicas (ALD)

Válvulas de Diafragma de Ultra Alta Pureza, Serie ALD7

Válvulas de Diafragma de Ultra Alta Pureza, Serie ALD7

La válvula de diafragma Swagelok® ALD7 de ultra alta pureza ofrece la precisión y consistencia necesarias para maximizar la producción de chips en las aplicaciones de fabricación de semiconductores.

Válvulas de Diafragma de Ultra Alta Pureza, Series ALD3 y ALD6

Válvulas de Diafragma de Ultra Alta Pureza, Series ALD3 y ALD6

Las válvulas de diafragma ALD3 y ALD6 ofrecen una larga vida útil, una actuación de alta velocidad y un gran rendimiento en aplicaciones de deposición de capas atómicas.
Válvulas de Ultra Alta Pureza para Aplicaciones de Alto Caudal, Serie ALD20

Válvulas de Ultra Alta Pureza para Aplicaciones de Alto Caudal, Serie ALD20

Tecnología avanzada de deposición de capas atómicas con caudales 2-3 veces superiores a los de otras válvulas ALD gracias a la válvula ALD20 de ultra alta pureza.

Atomic Layer Deposition (ALD) Valve Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Swagelok Resources Curated for You

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Rosendahl Nextrom y Swagelok colaboran para maximizar la eficiencia operativa
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas

Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.

El fabricante de refrigeradores de dilución Bluefors confía en Swagelok para los componentes y soluciones de sistemas de fluidos.
Soluciones Fiables de Sistemas de Fluidos para la Frontera Científica

Vea por qué el fabricante finlandés de refrigeradores de dilución Bluefors, confía en Swagelok para los componentes y soluciones de sistemas de fluidos que ayudan a hacer posible, entre otras, la informática cuántica o la física experimental.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.