|
Brass Quarter-Turn Instrument Plug Valve, 3/8 in. Swagelok Tube Fitting, 1.1 Cv
Referencia #: B-6P4T
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
2 Vías Modelo RectoVálvulas de macho cilíndrico de bajo par de actuación fiables, de un cuarto de vuelta en un diseño sencillo, compacto, de alto caudal y cierre consistente Las válvulas de macho cilíndrico de un cuarto de vuelta son una alternativa fiable y económica a las válvulas de bola, disponibles con cuerpos y juntas en variedad de materiales. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Brass Quarter-Turn Instrument Plug Valve, 3/8 in. Swagelok Tube Fitting, 1.1 Cv
Inicie la sesión o regístrese para ver los precios
Catálogos
2 Vías Modelo Recto
Presiones de servicio hasta 206 bar (3000 psig); Conexiones finales mediante racores Swagelok® y roscas cónicas NPT e ISO; Tamaños desde 6 a 12 mm y desde 1/8 a 1/2 pulgada; Materiales de latón y acero inoxidable 316
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
1. Seleccione la plantilla adecuada (P4T o P6T). Utilice la plantilla para marcar la posición de los orificios del conjunto de montaje y el orificio central. Practique unos orificios del diámetro y profundidad de encastre indicados en la plantilla.2. Instale el conjunto de montaje alrededor del cuerpo de la válvula. A continuación inserte la parte superior de cuerpo de la válvula a través del orificio central desde la parte posterior del panel.3. Sujete el conjunto de montaje al panel utilizando (2) tornillos largos de 5/8 pulg. Asegúrese de que el cuerpo quede bien orientado, y a continuación apriete los tornillos con una llave hexagonal de 3/32 de pulg. hasta que ajusten perfectamente.4. Adhiera la etiqueta indicadora a la parte delantera del panel, con la palabra OPEN (abierto) sobre la conexión de salida del cuerpo.5. Sitúe el mando encima de su acoplamiento, alineando las “caras”. Sujete el mando al acoplamiento con el tornillo largo de 1/2 pulg. Apriete con cuidado el tornillo utilizando una llave hexagonal de 3/32 de pulg. hasta que el mando quede bien sujeto.6. Alinee el tapón con el mando y a continuación encaje el tapón en su posición en la parte superior del mando..7. Compruebe el funcionamiento correcto de la válvula.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
B-6P4T — Brass Quarter-Turn Instrument Plug Valve, 3/8 in. Swagelok Tube Fitting, 1.1 Cv
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Latón |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 3/8 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 3/8 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 1.1 |
| Color del Mando | Verde |
| Tipo de mando | Direccional |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40183109 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Ver producto |
| B-2P4T4 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Ver producto |
| B-4P4T | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| B-4P4T1 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Ver producto |
| B-4P4T2 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| B-4P4T4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| B-4P4T4-RT | Latón | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| B-4P4T5 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| B-6P4T-MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| B-6P6T | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| B-8P6T | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| B-8P6T4 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| PFA-43S4 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| PFA-43S4-PM | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-10P6T-MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Ver producto |
| SS-12P6T-MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-2P4T | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Ver producto |
| SS-2P4T2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | Ver producto |
| SS-2P4T4 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Ver producto |
| SS-2P4T-BK | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-4P4T4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4P4T4-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-4P4T5 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4P4T5-M1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4P4T-BK | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T-BL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T-M1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T-RD | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4T-TE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4V | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P4V4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4P4V-LD | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4P6T4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-6P4T | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6P4T-BK | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6P4T-LD | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6P4T-MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6P4T-MM-BK | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6P4T-TE | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6P6T | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6P6T-M1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8P6T4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8P6T4-BK | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8P6T-BK | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T-BL | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T-LD | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T-M1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8P6T-MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | Ver producto |
| SS-8P6T-TE | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.