|
Stainless Steel 1-Piece 40 Series Ball Valve, 12 Cv, 1/2 in. Swagelok Tube Fitting, NC Actuator The 40 series ball valve is designed for efficient on-off control due to its built-in instrumentation and easy-to-use two-way design.
Код изделия: SS-45S8-33C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
2-ходовые, прямая конфигурацияШаровые краны для КИП с неразъемным корпусом серии 40 надежно служат в различных отраслях почти 40 лет. Компания Swagelok модифицировала конструкцию крана и разработала инновационный процесс монтажа. В результате был разработан шаровой кран серии 40G, который отличается расширенным номиналом рабочих температур, улучшенными возможностями термического циклирования и сниженной вероятностью возникновения утечек. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 1-Piece 40 Series Ball Valve, 12 Cv, 1/2 in. Swagelok Tube Fitting, NC Actuator
The 40 series ball valve is designed for efficient on-off control due to its built-in instrumentation and easy-to-use two-way design.
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
2-ходовые, прямая конфигурация
Válvulas para servicio de cierre, conmutación y transferencia; Presiones de servicio de hasta 206 bar (3000 psig); Temperaturas desde –53 a 148°C (-65 a 300°F); Aplicaciones ambientales y de procesos a temperaturas elevadas; Conexiones finales de 3 a 12 mm y de 1/16 a 3/4 pulg.
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Esta válvula está prbada en fábrica con nitrógeno a 68,9 bar (1000 PSI), o a la presión de servicio si es menor que 68.9 bar (1000 PSI).
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
a los Actuadores eléctricos serie 140, Actuadores neumáticos serie 130 / 150 y, Actuadores neumáticos serie 121
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Технические характеристики
SS-45S8-33C — Stainless Steel 1-Piece 40 Series Ball Valve, 12 Cv, 1/2 in. Swagelok Tube Fitting, NC Actuator
| Атрибут | Значение |
|---|---|
| Модель привода | 133 Series |
| Режим работы привода | Normally Closed Spring Return |
| Тип привода | Pneumatic |
| Материал шара / штока | Stainless Steel |
| Материал корпуса | 316 Stainless Steel |
| Процедура очистки | Standard Cleaning and Packaging (SC-10) |
| Размер соединения 1 | 1/2 in. |
| Тип соединения 1 | Swagelok® Tube Fitting |
| Размер соединения 2 | 1/2 in. |
| Тип соединения 2 | Swagelok® Tube Fitting |
| Максимальный коэффициент расхода (Cv) | 12 |
| Схема движения потока | 2-Way, Shutoff, Straight |
| Цвет рукоятки | Black |
| Тип рукоятки | Directional |
| С сертификатом о низком уровне выбросов | Yes |
| Условный проход, | 0.406 in /10.3 mm |
| Материал уплотнения | PTFE |
| Материал кольца / мембраны | PTFE-Coated Stainless Steel |
| Номинальные параметры давления при комнатной температуре | 2500 PSIG @ 100°F /172 BAR @ 37°C |
| Класс обслуживания | General |
| Испытания | Testing according to WS-22 |
| eClass (4.1) | 37011005 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Просмотр изделия |
| B-42F2 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Просмотр изделия |
| B-42S4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-42S6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Просмотр изделия |
| B-43F4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Просмотр изделия |
| B-43F4RT | Latón | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Просмотр изделия |
| B-43S4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-43S4-SC11 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-43S6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Просмотр изделия |
| B-43S6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Просмотр изделия |
| B-43VF4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Просмотр изделия |
| B-44F4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Просмотр изделия |
| B-44F6 | Latón | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Просмотр изделия |
| B-44S10MM | Latón | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Просмотр изделия |
| B-44S6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Просмотр изделия |
| B-44S6-K | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Просмотр изделия |
| B-45F8 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Просмотр изделия |
| B-45S12 | Latón | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Просмотр изделия |
| B-45S8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Просмотр изделия |
| HC-43S4 | Aleación C-276 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| M-43S4 | Aleación 400 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-41GS1 | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-41GS2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-41GS2-1466 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-41GS3MM | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | Просмотр изделия |
| SS-42GES4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Просмотр изделия |
| SS-42GS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS4-12457 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS4-31C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS4-LH | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Просмотр изделия |
| SS-42GS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Просмотр изделия |
| SS-42GS6MM-1466 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-42GS6MM-SC11 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-42GVCR4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Просмотр изделия |
| SS-43GF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Просмотр изделия |
| SS-43GF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-43GF4RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | Просмотр изделия |
| SS-43GM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-43GM4-F4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-43GM4-S4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-12457 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-1466 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-31C | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-A15C3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-K | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-LL | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS4-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6-1466 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6-K | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6-LL | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6MM-1466 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6MM-31C | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS6MM-SC11 | Acier inoxydable 316 | 6 mm | Raccord pour tube Swagelok® | 6 mm | Raccord pour tube Swagelok® | Просмотр изделия |
| SS-43GS6MM-SHD | Acier inoxydable 316 | 6 mm | Raccord pour tube Swagelok® | 6 mm | Raccord pour tube Swagelok® | Просмотр изделия |
| SS-43GS6-SC11 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS8-LL | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-43GVCO4 | Acier inoxydable 316 | 1/4 po | Raccord VCO mâle | 1/4 po | Raccord VCO mâle | Просмотр изделия |
| SS-43GVCR4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Просмотр изделия |
| SS-43GVS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44F4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Просмотр изделия |
| SS-44F6 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | Просмотр изделия |
| SS-44F6RT | Acier inoxydable 316 | 3/8 po | Taraudage conique ISO | 3/8 po | Taraudage conique ISO | Просмотр изделия |
| SS-44S10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44S6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44S6-1466 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44S6-LLC | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44TS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-44VCR8 | Acier inoxydable 316 | 1/2 po | Raccord VCR® à étanchéité de surface avec joint métallique | 1/2 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | Просмотр изделия |
| SS-45F8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-45F8-LL | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-45F8RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | Просмотр изделия |
| SS-45S12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S8-1466 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S8-LL | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S8-SC11 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45S8-SG | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Raccord pour tube Swagelok® | Просмотр изделия |
| SS-45TF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | Просмотр изделия |
| SS-45TS12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45TS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45TS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Просмотр изделия |
| SS-45TS8-K | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Raccord pour tube Swagelok® | Просмотр изделия |
| SS-45VCR8 | Acier inoxydable 316 | 1/2 po | Raccord VCR® à étanchéité de surface par joint métallique | 1/2 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.