text.skipToContent text.skipToNavigation
multi head swaging units (mhsu)

Swagelok® Multi-Head Swaging Units (MHSU)

Swagelok® multi-head swaging units (MHSU) streamline preswaging ferrules onto tubing, ensuring reliable connections. Ideal for high-volume applications, they reduce assembly time and operator error. MHSU units accommodate various tubing sizes without tools, making them versatile and user-friendly.

Get Help Selecting MHSUs

Swagelok® multi-head swaging units (MHSU) are designed to streamline the preswaging process, ensuring reliable and efficient tubing connections. These units reduce assembly and installation time by preswaging ferrules onto tubing. A standard tube marking feature indicates when the tube is properly bottomed in the unit, enhancing accuracy and consistency. The MHSU is available in two sizes, with tooling for 1/2 to 1 inch and 12 to 25 mm tubing and tube adapters, as well as 1 to 2 inch and 25 to 50 mm tubing and tube adapters. Ideal for high-volume applications, these units minimize operator error and accommodate various tubing sizes without the need for additional tools, making them versatile and user-friendly.

Multi-Head Swaging Units Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Манометр Green Alternative Systems
Étude de cas : Swagelok aide Green Alternative Systems à maîtriser ses coûts de main-d’œuvre en proposant des solutions pour le cintrage des tubes

Avec l’aide de Swagelok pour tester des moyens de maîtriser ses coûts de main-d’œuvre, GAS a réussi à réduire de 75 % ses délais de production, ce qui s’est traduit par une économie annuelle de 224 000 dollars. Apprenez-en davantage sur les fruits d’une collaboration.

Cintreuse manuelle Swagelok
Outillage, technique et formation : les trois clés pour réaliser un système de tubes complexe

Découvrez comment un outillage, une technique et une formation appropriés peuvent vous aider à réaliser un système de tubes complexe – performant et moins sujet aux fuites – avec une cintreuse manuelle.

Cintreuse manuelle Swagelok
Comment utiliser une cintreuse manuelle

Découvrez dans comment utiliser une cintreuse manuelle pour réaliser des cintrages à 90° et 180° avec efficacité et précision. Les cintreuses manuelles Swagelok® permettent d’effectuer des cintrages réguliers et de grande qualité sur des tubes fabriqués dans la plupart des matériaux compatibles avec les raccords pour tubes Swagelok.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.