|
Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., 1 pulg. NPT macho
Part #: SS-QTM8A-B-16PM
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., 1 pulg. NPT macho
Log in or Register to view price
Catalogs
Bodies
Sin necesidad de torsión, rotación ni de apretado con llaves; Modelos con, cierre sencillo, cierre en la base y en la espiga y de gran caudal
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Págs. 1-2. Buenas prácticas para la operación de los enchufes rápidos Swagelok.
Págs. 1-2. Procedimientos recomendados para el manejo de los enchufes rápidos Swagelok: Se deben instalar filtros para proteger los enchufes rápidos. Proteja las espigas y las bases con guardapolvos o protectores cuando no estén acoplados.
Specifications
SS-QTM8A-B-16PM — Base enchufe rápido con juntas de PTFE para instrumentación de acero inox., 1 pulg. NPT macho
| Attribute | Value |
|---|---|
| Air Inclusion | 2 cm3 |
| Body Material | Xylan®-Coated 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | Male NPT |
| Lubricant | Krytox 240AC Grease |
| O-Ring Material | PTFE |
| Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 50 PSIG @ 70 °F /3.4 BAR @ 21 °C |
| Series | QTM8 |
| Spillage | 1 cm3 |
| Testing | 2 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37110302 |
| eClass (10.1) | 37110302 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| M-QTM2A-B-4PF | Aleación 400 | 1/4 pulg. | NPT hembra | - | - | View Product |
| SS-QTM2A-B-400 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM2A-B-4PF | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT hembra | - | - | View Product |
| SS-QTM2A-B-4PM | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM2A-B-4PMK2 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM2A-B-4PMK5 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM2A-B-600 | Acero inoxidable 316 Recubierto de Xylan® | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM2A-B-6M0 | Acero inoxidable 316 Recubierto de Xylan® | 6 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM2A-B-8M0K2 | Acero inoxidable 316 Recubierto de Xylan® | 8 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM2A-B-8M0K4 | Acero inoxidable 316 Recubierto de Xylan® | 8 mm | Racor Swagelok® | - | - | View Product |
| SS-QTM4A-B-400 | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM4A-B-4PF | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT hembra | - | - | View Product |
| SS-QTM4A-B-4PM | Acero inoxidable 316 Recubierto de Xylan® | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM4A-B-600 | Acero inoxidable 316 Recubierto de Xylan® | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM4A-B-6PF | Acero inoxidable 316 Recubierto de Xylan® | 3/8 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8A-B-1210 | Acero inoxidable 316 Recubierto de Xylan® | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8A-B-12PF | Acero inoxidable 316 Recubierto de Xylan® | 3/4 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8A-B-12PM | Acero inoxidable 316 Recubierto de Xylan® | 3/4 pulg. | NPT macho | - | - | View Product |
| SS-QTM8A-B-1610 | Acero inoxidable 316 Recubierto de Xylan® | 1 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8A-B-16PF | Acero inoxidable 316 Recubierto de Xylan® | 1 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8A-B-810 | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QTM8A-B-8PF | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | NPT hembra | - | - | View Product |
| SS-QTM8A-B-8PM | Acero inoxidable 316 Recubierto de Xylan® | 1/2 pulg. | NPT macho | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。