text.skipToContent text.skipToNavigation

316L VAR VCR Fitting, Short TBW Gland, 1/2 in. VCR x 1/4 x 0.035 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-8-VCR-3S-4TB7P

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Short Glands

Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR VCR Fitting, Short TBW Gland, 1/2 in. VCR x 1/4 x 0.035 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-8-VCR-3S-4TB7P
View Catalog

Add To Favorites

Catalogs

Short Glands
Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Specifications

6LV-8-VCR-3S-4TB7P — 316L VAR VCR Fitting, Short TBW Gland, 1/2 in. VCR x 1/4 x 0.035 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/2 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3AS Acero inoxidable 316L 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura Automática de Tubo a Tope View Product
316L-8-VCR-3AS Acero inoxidable 316L 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura Automática de Tubo a Tope View Product
6LV-12-VCR-3S-12TB7-065P Acero Inox. 316L VAR 3/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 3/4 pulg. Soldadura de tubo a tope View Product
6LV-2-VCR-3S-2TB7 Acero inox. 316L VAR 1/8 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/8 pulg. Soldadura de tubo a tope View Product
6LV-2-VCR-3S-2TB7P Acero inox. 316L VAR 1/8 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/8 pulg. Soldadura de tubo a tope View Product
6LV-4-HVCR-3S-6TB2P Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® de alto caudal 3/8 pulg. Soldadura de tubo a tope View Product
6LV-4-HVCR-3S-6TB7 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® de alto caudal 3/8 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-2TB7 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/8 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-2TB7P Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/8 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB2 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB2P Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB2PB25 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB3 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB3P Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB7 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB7P Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-4TB7PB25 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-4-VCR-3S-6MTB7 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 6 mm Soldadura de tubo a tope View Product
6LV-4-VCR-3S-8MTB7 Acero inox. 316L VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 8 mm Soldadura de tubo a tope View Product
6LV-8-VCR-3S-10MTB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 10 mm Soldadura de tubo a tope View Product
6LV-8-VCR-3S-12MTB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 12 mm Soldadura de tubo a tope View Product
6LV-8-VCR-3S-4TB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-6TB2 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 3/8 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-6TB2P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 3/8 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-6TB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 3/8 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-6TB7P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 3/8 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB2 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB2P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB3 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB3P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB7 Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LV-8-VCR-3S-8TB7P Acero inox. 316L VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
6LVV-4-VCR-3S-4TB2P Acero Inoxidable 316L VIM VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LVV-4-VCR-3S-4TB7P Acero Inoxidable 316L VIM VAR 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
6LVV-8-VCR-3S-8TB3P Acero Inoxidable 316L VIM VAR 1/2 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Soldadura de tubo a tope View Product
HC22-4-VCR-3S-4TB2 Aleación C-22 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo a tope View Product
SS-4-VCR-3-.50LG Acero inoxidable 316 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo por encastre View Product
SS-4-VCR-3-.75LG Acero inoxidable 316 1/4 pulg. Manguito para accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Soldadura de tubo por encastre View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.