text.skipToContent text.skipToNavigation

PFA Swagelok Tube Fitting, 90° Male Elbow, 3/8 in. Tube Fitting x 1/4 in. Male NPT

사양

속성
Body Material PFA
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37060704
eClass (5.1.4) 37070501
eClass (6.0) 37020590
eClass (6.1) 37070501
eClass (10.1) 37019190
UNSPSC (4.03) 40141718
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40141616
90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

PFA Swagelok Tube Fitting, 90° Male Elbow, 3/8 in. Tube Fitting x 1/4 in. Male NPT

부품 번호: PFA-620-2-4
카탈로그 보기

즐겨찾기에 추가하기

카탈로그

90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

사양

PFA-620-2-4 — PFA Swagelok Tube Fitting, 90° Male Elbow, 3/8 in. Tube Fitting x 1/4 in. Male NPT

속성
Body Material PFA
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37060704
eClass (5.1.4) 37070501
eClass (6.0) 37020590
eClass (6.1) 37070501
eClass (10.1) 37019190
UNSPSC (4.03) 40141718
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40141616
비슷한 사양의 새 제품 선택

자원

도면
2D

이 제품은 이차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

3D

이 제품은 삼차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

세일즈 드로잉

이 제품은 세일즈 도면을 이용할 수 있습니다. 파일을 다운로드하십시오.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
6MO-600-2-4 6-Moly 3/8 インチ Swagelok® チューブ継手 1/4 インチ NPTおねじ 제품 보기
6MO-810-2-4 6-Moly 1/2 インチ Swagelok® チューブ継手 1/4 インチ NPTおねじ 제품 보기
6MO-810-2-8 6-Moly 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-100-2-2 真ちゅう 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-1010-2-12 真ちゅう 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
B-1010-2-8 真ちゅう 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-10M0-2-4 真ちゅう 10 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-10M0-2-4RT 真ちゅう 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
B-10M0-2-6RT 真ちゅう 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
B-1210-2-12 真ちゅう 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
B-12M0-2-8 真ちゅう 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-1410-2-12 真ちゅう 7/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
B-200-2-2 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-200-2-4 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-300-2-2 真ちゅう 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-3M0-2-2RT 真ちゅう 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
B-400-2-2 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-400-2-2RT 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
B-400-2-4 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-400-2-4RT 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
B-400-2-6 真ちゅう 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
B-400-2-8 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-400-5-2 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-500-2-4 真ちゅう 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-600-2-2 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
B-600-2-4 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-600-2-4RT 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
B-600-2-6 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
B-600-2-6RT 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
B-600-2-8 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-600-2-8RT 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
B-6M0-2-2RT 真ちゅう 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
B-6M0-2-4 真ちゅう 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-6M0-2-4RT 真ちゅう 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
B-810-2-12 真ちゅう 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
B-810-2-4 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
B-810-2-6 真ちゅう 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
B-810-2-6RT 真ちゅう 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
B-810-2-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
B-810-2-8RT 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
B-8M0-2-2RT 真ちゅう 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
B-8M0-2-4RT 真ちゅう 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
M-400-2-4 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
M-600-2-4 合金400/R-405 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
M-810-2-8 合金400/R-405 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
PFA-420-2-2 PFA 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
PFA-420-2-4 PFA 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
PFA-820-2-8 PFA 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
S-1210-2-12 炭素鋼チューブ 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
S-1610-2-16 炭素鋼チューブ 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 제품 보기
S-400-2-2 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
S-400-2-4 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
S-400-2-4ST 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 제품 보기
S-600-2-2 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
S-600-2-4 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
S-600-2-6 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
S-600-2-6ST 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 제품 보기
S-600-2-8 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
S-810-2-6 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
S-810-2-8 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
S-810-2-8ST 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 제품 보기
SS-100-2-1 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 제품 보기
SS-100-2-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-1010-2-10ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ 제품 보기
SS-1010-2-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-1010-2-6 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-1010-2-8 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-10M0-2-2 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-10M0-2-4 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-10M0-2-4PR 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-10M0-2-4RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-10M0-2-6 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-10M0-2-6PR 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 제품 보기
SS-10M0-2-6RT 316 ステンレス鋼 10 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-10M0-2-8 316 ステンレス鋼 10 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-10M0-2-8RT Edelstahl 316 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-1210-2-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde 제품 보기
SS-1210-2-12PR Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-1210-2-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-1210-2-12ST Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde 제품 보기
SS-1210-2-12W Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Winkelanschweißverschraubung 제품 보기
SS-1210-2-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde 제품 보기
SS-1210-2-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde 제품 보기
SS-1210-2-8PR Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-1210-2-8RT Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-12M0-2-12 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde 제품 보기
SS-12M0-2-12RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-12M0-2-4 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde 제품 보기
SS-12M0-2-4PR Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-12M0-2-4RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-12M0-2-6 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde 제품 보기
SS-12M0-2-6PR Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-12M0-2-6RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-12M0-2-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde 제품 보기
SS-12M0-2-8PR Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-12M0-2-8RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-15M0-2-8 Edelstahl 316 15 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde 제품 보기
SS-15M0-2-8RT Edelstahl 316 15 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-1610-2-12 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde 제품 보기
SS-1610-2-12PR Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-1610-2-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde 제품 보기
SS-1610-2-16PR Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde 제품 보기
SS-1610-2-16RT Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-1610-2-16ST Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde 제품 보기
SS-1610-2-16W Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung 제품 보기
SS-16M0-2-6RT Edelstahl 316 16 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-16M0-2-8 Edelstahl 316 16 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde 제품 보기
SS-16M0-2-8RT Edelstahl 316 16 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-18M0-2-12 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde 제품 보기
SS-18M0-2-8 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde 제품 보기
SS-18M0-2-8RT Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-2000-2-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde 제품 보기
SS-2000-2-20ST Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 5/8-12 Zoll Zylindrisches SAE/MS-Gewinde 제품 보기
SS-200-2-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde 제품 보기
SS-200-2-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-200-2-2RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-200-2-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-200-2-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-20M0-2-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-20M0-2-8RT 316 ステンレス鋼 20 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
SS-2400-2-24 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ NPTおねじ 제품 보기
SS-2400-2-24ST 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 7/8-12 インチ SAE/MS平行ねじ 제품 보기
SS-25M0-2-12 316ステンレス鋼 25 mm Swagelok® チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-25M0-2-16 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ NPTおねじ 제품 보기
SS-300-2-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-300-2-4 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-3M0-2-2RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-3M0-2-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-3M0-2-4RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-400-2-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ 제품 보기
SS-400-2-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-400-2-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-400-2-2PR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 제품 보기
SS-400-2-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-400-2-2W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー 제품 보기
SS-400-2-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-400-2-4PR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-400-2-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-400-2-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-400-2-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 제품 보기
SS-400-2-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 제품 보기
SS-400-2-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-400-2-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-400-2-6ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 제품 보기
SS-400-2-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-400-2-8RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
SS-4M0-2-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-4M0-2-2RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-4M0-2-4RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-500-2-2 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-500-2-4 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-600-2-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-600-2-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-600-2-2RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-600-2-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-600-2-4PR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-600-2-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-600-2-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ 제품 보기
SS-600-2-4W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー 제품 보기
SS-600-2-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-600-2-6PR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 제품 보기
SS-600-2-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-600-2-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 제품 보기
SS-600-2-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-600-2-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
SS-600-2-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 제품 보기
SS-6M0-2-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-6M0-2-2PR 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 제품 보기
SS-6M0-2-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-6M0-2-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-6M0-2-4PR 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-6M0-2-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-6M0-2-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-6M0-2-6RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-6M0-2-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-6M0-2-8RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
SS-810-2-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ 제품 보기
SS-810-2-12RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ 제품 보기
SS-810-2-16 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ 제품 보기
SS-810-2-2 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-810-2-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-810-2-4PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-810-2-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-810-2-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-810-2-6PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ 제품 보기
SS-810-2-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-810-2-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ 제품 보기
SS-810-2-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-810-2-8PR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ 제품 보기
SS-810-2-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기
SS-810-2-8SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-810-2-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ 제품 보기
SS-810-2-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー 제품 보기
SS-8M0-2-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ 제품 보기
SS-8M0-2-2PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ 제품 보기
SS-8M0-2-2RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ 제품 보기
SS-8M0-2-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ 제품 보기
SS-8M0-2-4PR 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ 제품 보기
SS-8M0-2-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ 제품 보기
SS-8M0-2-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ 제품 보기
SS-8M0-2-6RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ 제품 보기
SS-8M0-2-8 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-8M0-2-8RT 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ 제품 보기

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.