Swagelok® Regulators
Industrial pressure regulators are vital to ensure the safe operation of fluid systems. Swagelok pressure regulators offer consistent, accurate performance for safe and cost-effective fluid system operation. With global experts and field specialists, Swagelok provides both quality products and essential knowledge to optimize pressure in critical applications, ensuring reliability and support for industrial professionals worldwide.
Discover the Best Regulator For Your NeedsSwagelok pressure regulators offer consistent, accurate, and long-lasting performance for industrial professionals. Swagelok regulators are designed, manufactured, assembled, and tested to rigorous standards, maintaining Swagelok's reputation for uncompromising quality. Our comprehensive portfolio of regulators effectively manages pressure across diverse flow rates and applications, promoting safety, reliability, and cost-efficiency in fluid system operations.
Our product line includes analytical and instrumentation regulators (K series) for precise control in testing environments, process pressure regulators (Process Regulator and RHPS series) for large-scale industrial applications, high-purity high-flow regulators (HF series) for clean processes, vaporizing pressure-reducing regulators (KEV and KSV series) for sample preparation, gas cylinder changeover regulators (KCM series) for continuous gas flow, and tank blanketing regulators for safety in hazardous fluid storage.
Industrial professionals often face pressure control issues due to incorrect product selection. Our advisors possess the technical expertise to assist you with component sizing, material selection, on-site troubleshooting, and system design support. This helps you ensure dependable operation of your pressurized fluid systems. With Swagelok's comprehensive range of regulators and expert support, you can achieve your goals confidently.
레귤레이터 카테고리
Regulators Catalogs
Whether you need to maintain pressure downstream or upstream in an analytical or instrumentation setting (K series) or control pressure in a challenging industrial environment (RHPS series), a high-purity, high-flow application (HF series), or a system with storage tanks containing hazardous fluids (tank blanketing), we have a configuration to meet your needs. Find detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories in the product literature provided here.
압력 레귤레이터에는 한 편으로 스프링(아래에 표시) 또는 가스 압력에 의해 생성되는 하중의 힘(FS)을 받는 감지 요소(피스톤 또는 다이어프램)가 있습니다. 다른 한 편에서 감지 요소는 시스템 유체의 힘(F)에 영향을 받습니다.
Swagelok offers pressure-reducing and vapor recovery (back-pressure) tank blanketing regulators for systems requiring an inert gas in the vapor space of a storage tank.
HF 시리즈; 최대 유량이 200 std L/min 인 소형 크기; 최대 입구 압력은 500 psig (34.4 bar); 출구 압력은 150 psig (10.3 bar) 까지 수동 조절가능; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; 1/4 in. VCR® 피팅, 1/4 in. 튜브 맞대기 용접, 1.5 in. 및 1.125 in. 블럭 조립식 연결구
특징: 정확한 압력 제어, 탬퍼 프리 설계, 고순도 설계, 프리셋 및 조정 가능한 돔 부하 모델
감압용 모델; 역압용 모델; 스프링 작동식, 돔 작동식 및 공기 작동식; 1/4 ~ 4인치 연결구; 최대 사용 압력 10 150 psig (700 bar); 온도 –20 ~ 80 ºC (–4 ~ 176 ºF)
Need Help Selecting the Right Regulators?
Compare the performance of different regulators under varying application conditions with our regulator flow curve generator tool.
Find the Right RegulatorSwagelok Resources Curated for You
레귤레이터 내 공급-압력 효과(SPE) 관리
공급-압력 효과(SPE)란 의존성이라고도 부르며, 레귤레이터의 입구 압력과 출구 압력 변화 사이의 반비례 관계를 의미합니다. Swagelok이 제공하는 팁을 통해 압력 레귤레이터에서 이러한 현상을 관리하는 방법을 알아보십시오.
드룹(Droop)을 최소화하는 방법
드룹(Droop) 즉, 다운스트림 유량이 증가함에 따른 출구 압력 감소는 모든 레귤레이터에서 문제가 될 수 있습니다. 이 비디오를 보고 감압 레귤레이터에서 드룹(Droop)을 최소화하려면 고려해야 할 사항을 알아보십시오.
가열식 레귤레이터(KEV 시리즈) 솔루션 소개
신뢰도 높은 Swagelok® 분석 샘플링 시스템용 가열식 레귤레이터( KEV 시리즈)가 어떻게 작업자 입력, 주변 온도, 기타 작동 조건의 변화에 대응하여 일관적이고 신뢰도 높은 성능을 제공하는지 알아보십시오.
Применение регулятора для уменьшения временной задержки в аналитической контрольно-измерительной системе
Временную задержку в аналитических системах часто недооценивают или неправильно интерпретируют. Одним из способов уменьшить эту задержку является регулятор, управляемый давлением среды. Изучите приведенные рекомендации, которые помогут узнать, как уменьшить временную задержку в аналитической системе.
От лабораторных стендов до загруженных производственных предприятий и коммерческих заправочных станций—везде промышленные регуляторы давления играют решающую роль в обеспечении изоляции и транспортировки жидкости и газа под оптимальным давлением. Если давление не контролировать должным образом, результаты испытаний могут быть признаны недействительными, процессы—нарушены, оборудование—повреждено, а персонал—подвержен риску. Вам нужна уверенность в том, что регуляторы в вашей системе будут постоянно и точно поддерживать уровень давления на протяжении длительного срока службы—не требуя частого техобслуживания, ремонта или замены.
Регуляторы давления Swagelok обеспечивают стабильную, точную и долгосрочную работу, которая необходима для безопасной, надежной и рентабельной эксплуатации жидкостных и газовых систем.
Узнайте, как работают регуляторы
В авторизованных центрах продаж и сервисного обслуживания компании Swagelok по всему миру есть консультанты по жидкостным и газовым системам, которые оказывают поддержку на местах при выборе между подпружиненной, куполовидной или одной из многих других доступных конфигураций регулятора. Эти консультанты также могут помочь диагностировать проблемы с регулятором, а также изготовить по ТУ заказчика жидкостные и газовые системы, содержащие регуляторы, такие как системы подачи и распределения газов.
Узнайте больше об этих сервисах, а также о соответствующих курсах обучения от Swagelok