text.skipToContent text.skipToNavigation
hydrogen check valves

Swagelok® Hydrogen FK Check Valve for Hydrogen Applications

Designed for use in hydrogen refueling station applications, this check valve delivers unidirectional flow and highly reliable shut-off of small-molecule gases.

Get Help Selecting Hydrogen Valves

While not limited in use, the Swagelok® hydrogen FK check valve meets the high demands of hydrogen refueling station applications, providing dependable operation and higher uptime for station operators. The patented seat design and spring are isolated from the flow path to minimize damage and increase service life. Plus, when the differential drops below the cracking pressure, the check valve prevents reverse flow.

Specifications

Body Materials 316/316L duel certified material with 12% min Ni
End Connections 9/16 in., 1/2 in., and 3/4 in. Swagelok® FK series medium-pressure tube fitting
Working Pressures Up to 1050 bar (15 229 psig)
Temperature Range –40° to 85°C (–40° to 185°F)
Flow Coefficient up to 4.5 Cv
Fixed Cracking Pressure < 2 bar (29 psig)
Body Seal 1.25 × pressure rating
Seat Seal 1 × pressure rating
Performance Testing Passed third-party hydrogen testing per ISO-19880-3 (Letter of Attestation available)

Learn more about Swagelok’s Clean Energy Certifications

누설 없는 Swagelok 튜브 피팅을 사용한 유체 시스템

튜브 피팅 비교(FK 시리즈)

FK 시리즈와 콘 & 쓰레드 피팅의 설치 모습을 보고 비교해보십시오.

피팅 비교

This process may take several minutes. Please be patient and remain on the page.