text.skipToContent text.skipToNavigation
プロセス用ボール・バルブ

Swagelok®ボール・バルブ/1/4回転式プラグ・バルブ

Swagelokボール・バルブおよびプラグ・バルブを使用することで、大半の産業において包括的な流体の締め切りソリューションを実現することができます。

ボール・バルブ | 信頼性の高い締め切り用バルブ。アプリケーションに合わせて選定・構成することが可能。
プラグ・バルブ | 安価ながら信頼性の高い締め切り用バルブ。低トルクで確実に開閉可能。

すべてのボール・バルブおよびプラグ・バルブを見る

Swagelokボール・バルブは、フュージティブ・エミッション(排出物の漏れ) や漏れを制御し、幅広いアプリケーションに使用可能です。繰り返し漏れの無い締め切りを実現する設計を採用しており、総所有コストを低く抑えることができます。スウェージロックでは、フル・フロー型、計装用一体型、プロセス用3ピース型、トラニオン型、多目的用など、さまざまなタイプを取り揃えています。

Swagelok 1/4回転式計装用プラグ・バルブは、安価ながら信頼性が高く、ボール・バルブの代替品として使用することが可能です。シンプルかつコンパクトな設計ながら大流量に対応し、確実な締め切りを実現します。ステンレス鋼、真ちゅう、軽量なPFAなど、各種材質を取り揃えています。

適切なボール・バルブまたはプラグ・バルブの選定にサポートが必要ですか?

バルブの動画ライブラリーを見る

Ball and Plug Valve Categories

Full-Flow Ball Valves, GB Series

Full-Flow Ball Valves, GB Series

Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.

Medium-Pressure Double Block and Bleed Valves, IPT Series

Medium-Pressure Double Block and Bleed Valves, IPT Series

Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, AFS Series

Multipurpose Ball Valves, AFS Series

Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.

Multipurpose Ball Valves, SK Series

Multipurpose Ball Valves, SK Series

Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-piece instrumentation ball valves are ideal for high-pressure applications. Reliable, durable, various actuator options, flow path, and handle.

Plug Valves

Plug Valves

Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.

ボール・バルブ/プラグ・バルブのカタログ

構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。

流量係数(C<sub>v</sub>値)計算ツール

適切なバルブ選択の流量を計算する

流量係数(Cv値)計算ツールを使用することで、ニーズに適したサイズのバルブを選定することができます。

ツールを使用する

関連資料/コラム記事

流体サンプリング・システム用のバルブ選定
産業用流体システムに適したバルブを選定する方法

産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

一般産業用流体システム内のブロック・バルブ
ブロック・バルブで一般産業用流体システムを遮断する方法

一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

半導体産業向けのSwagelok超高純度用ALD20シリーズ・バルブのクリーンルームでの組み立て
1つの新しいバルブが半導体製造を変える3つの理由

今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.