text.skipToContent text.skipToNavigation

Support System — Bolted Plastic Clamp Tube Support

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Support System — Bolted Plastic Clamp Tube Support
Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-PA-4T Полиамид 1/4 дюйма - - View Product
304-S1-PP-10TM Из полипропилена 10 мм - - View Product
304-S1-PP-12TM Из полипропилена 12 мм - - View Product
304-S1-PP-4T Из полипропилена 1/4 дюйма - - View Product
304-S1-PP-6T Из полипропилена 3/8 дюйма - - View Product
304-S1-PP-6TM Polypropylene 6 mm - - View Product
304-S1-PP-8TM Polypropylene 8 mm - - View Product
304-S3-PA-16T Polyamide 1 in. - - View Product
304-S3-PA-8T Polyamide 1/2 in. - - View Product
304-S3-PP-10T Polypropylene 5/8 in. - - View Product
304-S3-PP-12T Polypropylene 3/4 in. - - View Product
304-S3-PP-14T Polypropylene 7/8 in. - - View Product
304-S3-PP-16T Polypropylene 1 in. - - View Product
304-S3-PP-16TM Polypropylene 16 mm - - View Product
304-S3-PP-18TM Polypropylene 18 mm - - View Product
304-S3-PP-25TM Polypropylene 25 mm - - View Product
304-S3-PP-8T Polypropylene 1/2 in. - - View Product
304-S5-PP-20T Polypropylene 1 1/4 in. - - View Product
304-S5-PP-24T Polypropylene 1 1/2 in. - - View Product
316-S3-PP-8T Polypropylene 1/2 in. - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.