text.skipToContent text.skipToNavigation
Snoop Liquid Leak Detector

Swagelok® Leak Detectors

Snoop® and Real Cool Snoop liquid leak detectors help reduce costly losses and potential safety issues by finding gas leaks in hard-to-reach places with a sustained bubble action.

View Leak Detectors

Leaking gases can be expensive to replace, can jeopardize the efficiency of production processes, and can have serious safety consequences. That’s why we offer Swagelok Snoop® and Swagelok® Real Cool Snoop liquid leak detectors.

Snoop and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas. The sustained bubble action works even on very small leaks and vertical surfaces in environments ranging from –65 to 200°F (–54 to 93°C). A flexible snooper tube extends for hard-to-reach areas. Both types of liquid leak detectors dry cleanly without staining. They also contain a corrosion inhibitor for added protection of your components, with no chlorine, aliphatic amines, or ammonium compounds. They meet the performance requirements of a variety of specifications reflected in the catalog.

Need more help with leak detection?

Learn About Our Compressed Gas Leak Detection Services.

Have questions about liquid leak detectors?

Contact Local Specialists

Категории течеискателей

Жидкие течеискатели

Жидкие течеискатели

Жидкие течеискатели находят утечки газа в труднодоступных местах. Подробнее о вариантах, которые можно использовать при температуре от –54 до 93°C (–65 до 200°F).

Leak Detectors Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

Swagelok Compressed Gas Leak Detection Services
Leak Detection Case Studies

Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Fixing fluid system leaks
Common Causes and Costs of Fluid System Leaks

The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.

Common fluid system leaks in tire manufacturing facilities
Combating Common Fluid System Leaks in Tire Facilities

Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.

Swagelok 현장 누설 감지 서비스
시스템 누설을 방지하는 방법: 적절한 튜브 준비의 중요성

튜브 피팅의 성공적인 설치 여부는 다양한 기준에 따라 달라지지만, 가장 중요한 요소 중 하나는 설치 전 적절한 튜브 준비입니다. 손상되거나 끝말림이 있거나 부적절하게 절단된 튜브를 피함으로써 비용이 많이 들거나 위험할 수 있는 누설을 방지하는 방법을 알아보십시오.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.