text.skipToContent text.skipToNavigation
pressure gauges ultrahigh-purity and clean dry air

Swagelok® Pressure Gauges, Ultrahigh-Purity and Clean Dry Air (PGU and PGC Series)

Swagelok® ultrahigh-purity and clean dry air pressure gauges use a Bourdon tube to reliably monitor positive system pressure and vacuum.

Request Pressure Gauge Information

Swagelok® PGU series ultrahigh-purity pressure gauges and Swagelok® PGC series clean dry air pressure gauges are designed for use in a wide range of applications, from bulk gas distribution to process tool applications. Their accuracy is in accordance with ASME B40.1, EN837-1, and JIS B7505.

PGU series gauges are ultrahigh-purity (UHP) “clean” for semiconductor gas applications in accordance with SEMI/SEMATECH, are cleaned and packaged in a class 100/10 cleanroom, and have 316L VAR end connections. PGC series gauges are assembled, cleaned, and packaged in a class 100 cleanroom and have 1/4 in. NPT end connections. Both series are purged with nitrogen and include protective cap over threaded connection. Every ultrahigh-purity and clean dry air gauge is 100% factory calibrated and helium leak tested to a maximum rate of 1× 10-9 std cm3/s.

Specifications

Dial Ranges PGU series: Vacuum to 3000 psi; 200 bar; 21 MPa
PGC series: Vacuum to 6000 psi; 400 bar; 40 MPa
Dial Sizes 28, 40, and 50 mm (1, 1 1/2, and 2 in.)
Accuracy
  • 50 mm (2 in.), ± 2% / 1% / 2% of span (ASME B40.1, Grade A, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
  • 40 mm (1 1/2 in.), ± 3% / 2% / 3% of span (ASME B40.1, Grade B, EN 837-1 Class 4, JIS B7505 Class 4)
  • 28 mm (1 in.), ± 3% of span
Temperature Range Ambient: –40 to 140°F (–40 to 60°C)
Media: –40 to 212°F (–40 to 100°C)
End Connections PGU series: 1/4 in. female VCR® fitting, 1/4 in. rotatable male VCR fitting, 1/4 in. integral male VCR fitting, 1 1/2 in. flow-through surface-mount
PGC series: 1/4 in. male NPT fitting

Get Started with a System Evaluation

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions.
Reliable Fluid System Solutions for the Scientific Frontier

Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Рабочие обсуждают технологические измерения на заводе
Технологические измерения—передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.