text.skipToContent text.skipToNavigation
프로세스 볼 밸브

Swagelok® 볼 및 1/4 회전 플러그 밸브

Swagelok 볼 밸브와 플러그 밸브는 거의 모든 산업에 대응하는 포괄적인 유체 차단 솔루션을 제공합니다.

볼 밸브 | 애플리케이션에 적합하게 선택 및 구성된 신뢰성 높은 차단 밸브
플러그 밸브 | 안정적인 저 토크 작업을 지원하는 경제적이고 신뢰성 높은 차단 솔루션

모든 볼 밸브 및 플러그 밸브 보기

Étanches et efficaces pour maîtriser les émissions fugitives, les vannes à boisseau sphérique Swagelok peuvent être utilisées dans des applications les plus diverses. D’un coût global faible, ces vannes ont été conçues pour arrêter l’écoulement d’un fluide d’une manière reproductible sans causer de fuites et sont proposées dans des configurations diverses – monobloc pour instrumentation, passage intégral, en trois pièces pour process, de type tourillon ou multifonctions.

Les vannes à boisseau cylindrique quart de tour pour instrumentation Swagelok sont une alternative économique et fiable aux vannes à boisseau sphérique. Offrant un passage intégral et un blocage de l’écoulement par fermeture positive, ces vannes d’une conception simple et compacte sont proposées dans divers matériaux, dont l’acier inoxydable, le laiton et un PFA d’une grande légèreté.

Besoin d’aide pour choisir la bonne vanne à boisseau sphérique ou cylindrique ?

Regarder nos vidéos sur les vannes

Ball and Plug Valve Categories

Full-Flow Ball Valves, GB Series

Full-Flow Ball Valves, GB Series

Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.

Medium-Pressure Double Block and Bleed Valves, IPT Series

Medium-Pressure Double Block and Bleed Valves, IPT Series

Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, AFS Series

Multipurpose Ball Valves, AFS Series

Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.

Multipurpose Ball Valves, SK Series

Multipurpose Ball Valves, SK Series

Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-Piece Instrumentation Ball Valves, 40G and 40 Series

One-piece instrumentation ball valves are ideal for high-pressure applications. Reliable, durable, various actuator options, flow path, and handle.

Plug Valves

Plug Valves

Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.

Catalogues des vannes à boisseau sphérique et des vannes à boisseau cylindrique

Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.

Calculateur de coefficient de débit (C<sub>v</sub>) Swagelok pour les vannes

Calculer le débit pour bien choisir une vanne

Utilisez notre calculateur de coefficient de débit (Cv) pour choisir une vanne d’une taille adaptée à vos besoins.

Utiliser l’outil

世伟洛克为您精心准备的产品、服务和解决方案

流体取样系统的阀门选型
如何为您的工业流体系统选择合适的阀门

了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

减少化工和炼油行业中的逸散性泄漏
使用低泄漏阀门尽可能地降低逸散性泄漏的成本

逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。

工业流体系统中的截止阀
如何使用截止阀隔离工业流体系统

在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。

应用于半导体行业的世伟洛克ALD20超高纯阀洁净室组装
一种全新的阀门。该阀能改变半导体制造的三大原因

了解原子层沉积 (ALD) 阀门技术的前沿创新如何改变高科技半导体制造商的游戏规则。

このプロセスには数分間かかる場合があります。このままお待ちください。