|
Vanne à boisseau sphérique 3 pièces série 60 en acier inoxydable, sièges en PTFE renforcé, filetage NPT femelle 1/2 po, poignée à levier verrouillable 316 SS 3-piece ball valve, 1/2 in. FNPT, reinforced PTFE seats, locking lever handle, 2200 PSIG rating, for reliable shutoff in process instrumentation.
Part #: SS-63TF8-JL
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternQuarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne à boisseau sphérique 3 pièces série 60 en acier inoxydable, sièges en PTFE renforcé, filetage NPT femelle 1/2 po, poignée à levier verrouillable
316 SS 3-piece ball valve, 1/2 in. FNPT, reinforced PTFE seats, locking lever handle, 2200 PSIG rating, for reliable shutoff in process instrumentation.
Log in or Register to view price
Catalogs
2-Way Straight Pattern
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Specifications
SS-63TF8-JL — Vanne à boisseau sphérique 3 pièces série 60 en acier inoxydable, sièges en PTFE renforcé, filetage NPT femelle 1/2 po, poignée à levier verrouillable
| Attribute | Value |
|---|---|
| Ball/Stem Material | Acier inoxydable |
| Body Material | Acier inoxydable 316 |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/2 po |
| Connection 1 Type | Filetage NPT femelle |
| Connection 2 Size | 1/2 po |
| Connection 2 Type | Filetage NPT femelle |
| CV Maximum | 12 |
| Fastener Material | Acier inoxydable 316 |
| Flange Seal Material | Élastomère fluorocarboné FKM |
| Flow Pattern | 2 voies, arrêt, droite |
| Handle Color | Noir |
| Handle Style | Poignée à levier verrouillable en acier inoxydable |
| Low Emissions Certified | Oui |
| Room Temperature Pressure Rating | 2200 PSIG À 100°F / 151 BAR À 37°C |
| Seat Material | PTFE renforcé |
| Seat Spring Material | Acier inoxydable 316 |
| Service Class | Général |
| Stem Bearing Material | Alliage X750 |
| Testing | Test selon WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183104 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-63TF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-63TS10 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| B-63TS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-65TF12 | Brass | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| B-65TF16 | Brass | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| S-65TF16 | Carbon Steel | 1 in. | Female NPT | 1 in. | Female NPT | View Product |
| SS-62EF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62PS4-5228 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62TF4-JL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-62TF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-62TS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-62TS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS4-JLK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6-JK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6-JL | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6-JLK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-62TS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-62TS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-62TSC8 | 316 Stainless Steel | 1/2 in. | Sanitary Clamp Fitting | 1/2 in. | Sanitary Clamp Fitting | View Product |
| SS-62TVCR4 | 316 스테인리스강 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/4인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | View Product |
| SS-62TW6T35-3 | 316 스테인리스강 | 3/8인치 | 튜브 연장 | 3/8인치 | 튜브 연장 | View Product |
| SS-63ES8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63PF8-2839 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-63PS8-2839 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TF6 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | View Product |
| SS-63TF8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-63TF8-33C | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-63TF8-JK | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-63TF8-LLK | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
| SS-63TF8RT | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 암나사 ISO 경사나사 | View Product |
| SS-63TS10 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS12-JK | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS12-JL | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-63TS16MM | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 16mm | Swagelok® 튜브 피팅 | View Product |
| SS-63TS18MM | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 18mm | Swagelok® 튜브 피팅 | View Product |
| SS-63TS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-33C | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-E | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-JK | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-JL | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-JLK | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-LLK | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TS8-T | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-63TSW12T | 316 스테인리스강 | 3/4인치 | 튜브 소켓 용접 | 3/4인치 | 튜브 소켓 용접 | View Product |
| SS-63TSW8P | 316 스테인리스강 | 1/2인치 | 파이프 소켓 용접 | 1/2인치 | 파이프 소켓 용접 | View Product |
| SS-63TSW8T | 316 스테인리스강 | 1/2인치 | 튜브 소켓 용접 | 1/2인치 | 튜브 소켓 용접 | View Product |
| SS-63TVCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | View Product |
| SS-65TF12 | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | View Product |
| SS-65TF12-JL | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | View Product |
| SS-65TF12RT | 316 스테인리스강 | 3/4인치 | 암나사 ISO 경사나사 | 3/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-65TF16 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | View Product |
| SS-65TF16-JL | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | View Product |
| SS-65TF16RT | 316 스테인리스강 | 1인치 | 암나사 ISO 경사나사 | 1인치 | 암나사 ISO 경사나사 | View Product |
| SS-65TS16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-65TS16-JL | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-65TS16-SC11 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-65TS25MM | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 25mm | Swagelok® 튜브 피팅 | View Product |
| SS-65TSC16 | 316 스테인리스강 | 1인치 | 쎄니타리 클램프 피팅 | 1인치 | 쎄니타리 클램프 피팅 | View Product |
| SS-65TSW12P | 316 스테인리스강 | 3/4인치 | 파이프 소켓 용접 | 3/4인치 | 파이프 소켓 용접 | View Product |
| SS-65TSW16P | 316 스테인리스강 | 1인치 | 파이프 소켓 용접 | 1인치 | 파이프 소켓 용접 | View Product |
| SS-65TSW16T | 316 스테인리스강 | 1인치 | 튜브 소켓 용접 | 1인치 | 튜브 소켓 용접 | View Product |
| SS-67TF20 | 316 스테인리스강 | 1 1/4인치 | 암나사 NPT | 1 1/4인치 | 암나사 NPT | View Product |
| SS-67TF24 | 316 스테인리스강 | 1 1/2인치 | 암나사 NPT | 1 1/2인치 | 암나사 NPT | View Product |
| SS-67TS24 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-67TSW24P | 316 스테인리스강 | 1 1/2인치 | 파이프 소켓 용접 | 1 1/2인치 | 파이프 소켓 용접 | View Product |
| SS-68TF32 | 316 스테인리스강 | 2인치 | 암나사 NPT | 2인치 | 암나사 NPT | View Product |
| SS-68TSW32P | 316 스테인리스강 | 2인치 | 파이프 소켓 용접 | 2인치 | 파이프 소켓 용접 | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.