|
Clapet anti-retour en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po, 0,03 bar (1/3 psig)
Part #: SS-4C2-1/3
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pression fixeEmpêchez les retours de fluide dans des applications générales ou haute pureté, avec les clapets anti-retour Swagelok aux pressions de tarage fixes ou réglables adaptées à votre utilisation. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Clapet anti-retour en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po, 0,03 bar (1/3 psig)
Log in or Register to view price
Catalogs
Pression fixe
Pressions de service jusqu’à 413 bar (6000 psig); Pressions de tarage réglables ou fixes; Divers raccordements d’extrémité; Matériaux en acier inoxydable 316 et laiton
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4C2-1/3 — Clapet anti-retour en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po, 0,03 bar (1/3 psig)
| Attribute | Value |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Filetage NPT mâle |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Filetage NPT mâle |
| Pression de tarage | 0,03 bar (0,003 MPa, 1/3 psi) |
| Cv maximal | 0.47 |
| Matériau des joints toriques | Élastomère fluorocarboné FKM |
| Pression nominale à température ambiante | 3000 PSIG À 100°F / 206 BAR À 37°C |
| État de surface | Standard |
| Tests | Pas de test optionnel |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Laiton | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| B-4C-1/3 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| B-4C4-1 | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| B-4CP2-1 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| B-4CP2-1/3 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| B-4CP2-25 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| B-4CP2-RT-1 | Laiton | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| B-4CP4-1 | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| B-4CP5-1 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| B-6C-1 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| B-6C-1/3 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| B-6C-MM-1 | Laiton | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| B-6C-MM-1/3 | Laiton | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| B-8C-1 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| B-8C-1/3 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| B-8C4-1 | Laiton | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| B-8CP2-1 | Laiton | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| B-8CP2-10 | Laiton | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-10C-MM-1 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-10C-MM-1/3 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-10C-MM-10 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-12C-1 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-12C-1/3 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-12C-10 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-12C4-1 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | View Product |
| SS-12C-MM-1 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-12C-MM-1/3 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-16C-1 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | View Product |
| SS-16C-1/3 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | View Product |
| SS-16C-10 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | View Product |
| SS-16C4-1 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | View Product |
| SS-2C-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C-1/3 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C-10 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C2-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-2C-25 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C4-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C4-1/3 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C-KZ-1 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-2C-KZ-1/3 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C-KZ-10 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-4C-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-10 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C1-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-1-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C2-1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4C2-10 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4C-25 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C4-1 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4C4-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4C4-10 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4C-5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-50 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-EP-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-KZ-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-KZ-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4C-KZ-15 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4C-KZ-30 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4CP2-1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4CP2-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4CP2-10 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4CP2-100 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4CP2-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-5 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-50 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-KZ-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-RT-1 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-1/3 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-10 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-RT-1 | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | View Product |
| SS-4CP5-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP6-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C-TR-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-VCR-1 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCR-1/3 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCR-10 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCRKZ-1/3 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | View Product |
| SS-6C-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-1/3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-10 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-25 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C4-1 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-6C-5 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-KZ-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-KZ-1/3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-1 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-1/3 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-10 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-25 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-TR-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-1/3 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-10 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C2-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8C2-25 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8C-25 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C4-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C4-1/3 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C4-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C-5 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-KZ-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-KZ-1/3 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8CP2-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-1/3 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-25 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-KZ-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-RT-1 | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-8CP4-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8CP5-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C-TR-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-VCR-1 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-8C-VCR-1/3 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-8C-VCR-KZ-1/3 | Acier inoxydable 316 | 1/2 po | Raccord VCR mâle (joint métallique) | 1/2 po | Raccord VCR mâle (joint métallique) | View Product |
| SS-CHF12-1 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | View Product |
| SS-CHF12RT-1 | Acier inoxydable 316 | 3/4 po | Taraudage conique ISO | 3/4 po | Taraudage conique ISO | View Product |
| SS-CHF16-1 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | View Product |
| SS-CHF4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-CHF4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-CHF4-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-CHF6-1 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-CHF8-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-CHF8-1/3 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-CHF8-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-CHF8-5 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-CHF8RT-1 | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | View Product |
| SS-CHM12-1 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
| SS-CHM12-1/3 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
| SS-CHM2-10 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-CHM4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-CHM4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-CHM4-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-CHM4-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-CHM4-5 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-CHM4RT-1 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-CHM8-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-CHM8-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-CHS10MM-1 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-CHS10MM-1/3 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-CHS12-1 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS12-1/3 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS12-10 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS12-5 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS12MM-1 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS12MM-1/3 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS12MM-10 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS12MM-5 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS16-1 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS16-1/3 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS16-10 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS2-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS2-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS2-10 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS2-5 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS2-KZ-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-10 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-1-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-25 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-5 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-KZ-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS4-KZ-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-1/3 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-10 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-100 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-25 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-5 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6-EP-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6M8-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | View Product |
| SS-CHS6MM-1 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6MM-10 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6MM-25 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS6MM-5 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-10 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-1-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-25 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-5 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-CHS8-BU-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS8-EP-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS8-EP-1/3 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS8-KZ-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-CHS8MM-1 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
| SS-CHS8MM-1/3 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
| SS-CHVCR4-1 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-CHVCR4-1/3 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-CHVCR4-KZ-1/3 | Acier inoxydable 316 | 1/4 po | Raccord VCR mâle (joint métallique) | 1/4 po | Raccord VCR mâle (joint métallique) | View Product |
| SS-CHVCR8-1 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-CHVCR8-1/3 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/2 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.