text.skipToContent text.skipToNavigation

Filter — Koaleszenzfilter

Erhältliche Filter mit den folgenden Spezifikationen:

  • 1/8 bis 1/4 Zoll (6 mm)
  • 0°F (–17°C) bis 400°F (204°C)
  • Edelstahl 316
  • 760 psig (52,3 bar) bis 1.000 psig (68,9 bar)
  • maximale Durchflussrate 48 bis 700 slpm (1,7 bis 25 std ft3/min)

Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.

Filtrar por:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.