Catalogs
Bellows-Sealed Valves — Spare Parts and Accessories — Stem Tip Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
KF-BN4-K5 | PCTFE | - | - | - | - | View Product |
SS-12U-ST-K5 | - | - | - | - | - | View Product |
SS-4BA-K5 | PCTFE | - | - | - | - | View Product |
SS-4BK-K5 | PCTFE | - | - | - | - | View Product |
SS-4B-VP-K5 | Polyamide | - | - | - | - | View Product |
SS-8BA-K5 | PCTFE | - | - | - | - | View Product |
SS-8BK-K5 | PCTFE | - | - | - | - | View Product |
SS-8B-VP-K5 | Polyimide | - | - | - | - | View Product |
SS-BN4-K1 | PCTFE | - | - | - | - | View Product |
SS-BN8-K1 | PCTFE | - | - | - | - | View Product |
SS-HB-KF-K5 | PCTFE | - | - | - | - | View Product |
SS-HB-V-K5 | Polyimide | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。