text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT

Part #: SS-16-P

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Pipe Plugs

Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT

Part #: SS-16-P
View Catalog

Add To Favorites

Catalogs

Pipe Plugs
Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.

Specifications

SS-16-P — Stainless Steel Pipe Fitting, Pipe Plug, 1 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-P-SG2 Super Duplex Stainless Steel 1/2 Zoll NPT-Außengewinde - - View Product
B-4-P Messing 1/4 Zoll NPT Außengewinde - - View Product
B-8-P Messing 1/2 Zoll NPT Außengewinde - - View Product
SS-12-P Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-1-P Edelstahl 316 1/16 Zoll NPT Außengewinde - - View Product
SS-2-P Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-2-P-RS Edelstahl 316 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche - - View Product
SS-4-P Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-4-P-RS Edelstahl 316 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche - - View Product
SS-4-P-RT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-6-P 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-6-P-RS 316 Stainless Steel 3/8 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - View Product
SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.