Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Valves available with these specifications:
- 1/4 to 9/16 in.
- –65°F (–53°C) to 450°F (232°C)
- 316 stainless steel
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — Gerade
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-445-FP Edelstahl 316 9/16-18 Zoll Zylindrisches Innengewinde 9/16-18 Zoll Zylindrisches Innengewinde SS-645-FP Edelstahl 316 3/4-16 Zoll Zylindrisches Innengewinde 3/4-16 Zoll Zylindrisches Innengewinde SS-410-FP Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde
Product Availability by Store Location
Hours