text.skipToContent text.skipToNavigation

316L 스테인리스강 고순도 벨로우즈 밸브, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기

型番: SS-BN8S8-C

仕様

属性
Body Material 316L 스테인리스강
Cleaning Process 특수 세정 및 포장(SC-11)
Connection 1 Size 1/2인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/2인치
CV Maximum 0.7
Flow Pattern 2-Way, 개폐, 직선형
Maximum Temperature, °F (°C) 200 (93)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 37010201
eClass (6.0) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 31411702
UNSPSC (15.1) 31411702
UNSPSC (17.1001) 31411702
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

316L 스테인리스강 고순도 벨로우즈 밸브, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기

型番: SS-BN8S8-C
カタログを見る

お気に入りに追加する

カタログ

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

仕様

SS-BN8S8-C — 316L 스테인리스강 고순도 벨로우즈 밸브, 1/2인치 스웨즈락 튜브 피팅, NC(평상시 닫힘) 개폐기

属性
Body Material 316L 스테인리스강
Cleaning Process 특수 세정 및 포장(SC-11)
Connection 1 Size 1/2인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/2인치
CV Maximum 0.7
Flow Pattern 2-Way, 개폐, 직선형
Maximum Temperature, °F (°C) 200 (93)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 37010201
eClass (6.0) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 31411702
UNSPSC (15.1) 31411702
UNSPSC (17.1001) 31411702
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
6LV-BNBW4-C 316L VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 製品を見る
SS-BN8FR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 製品を見る
SS-BN8FR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 製品を見る
SS-BN8FR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 製品を見る
SS-BN8FR8-DU-O 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 製品を見る
SS-BN8S6-2C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. - 製品を見る
SS-BN8VCR8 Edelstahl 316L 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 製品を見る
SS-BN8VCR8-2C Edelstahl 316L 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 製品を見る
SS-BN8VCR8-C Edelstahl 316L 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 製品を見る
SS-BN8VCR8-P 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 製品を見る
SS-BNS4 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 製品を見る
SS-BNS4-2C 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 製品を見る
SS-BNS4-2O 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 製品を見る
SS-BNS4-C 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 製品を見る
SS-BNS6-C 316L 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 製品を見る
SS-BNV51 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 製品を見る
SS-BNV51-2C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 製品を見る
SS-BNV51-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 製品を見る
SS-BNV51-DU-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 製品を見る
SS-BNV51-O 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 製品を見る
SS-BNVCR4 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 製品を見る
SS-BNVCR4-2C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 製品を見る
SS-BNVCR4-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 製品を見る
SS-BNVVCR4-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。