text.skipToContent text.skipToNavigation
Swagelok VCO O-ring face seal fittings

Swagelok VCO® O-Ring Face Seal Fittings

Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.

View VCO® O-Ring Face Seal Fittings

Swagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.

Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.

Need assistance with fittings selection?

Contact Local Specialists

VCO® O-링 면 밀폐 피팅 카테고리

그랜드

그랜드

이 그랜드는 O-링에 압착되어 올바른 기능에 필요한 변형과 양압 밀폐를 보장합니다. 

수나사 코넥터

수나사 코넥터

이 수나사 커넥터에는 면에 있는 홈 안에 밀폐되는 O-링이 있어, 그랜드 표면에 대한 압착을 통해 밀폐를 생성합니다.

스페어 부품 및 액세서리

스페어 부품 및 액세서리

Swagelok의 고품질 부품으로 유체 시스템의 최적 성능과 신뢰성을 보장하십시오. 

암나사 코넥터

암나사 코넥터

한 끝에 VCO 피팅이 있는 암나사 커넥터는 폭넓은 크기로 공급 가능하며, 진동 피로 내성이 있는 누설 없는 밀폐를 제공합니다.

유니온

유니온

핵심 애플리케이션에서 누설 없는 연결을 제공하는 VCO® O-링 면 밀폐 피팅 유니온 티, 90° 엘보우, 직선형. 다양한 크기와 재질로 공급 가능합니다. 

판넬용

판넬용

다양한 공간에 맞도록 설계된 이 판넬용 부품은 광범위한 온도에서 진공 밀폐 기능을 보장합니다. 

VCO O-Ring Face Seal Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.