Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
 - Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
 - 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
 - Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
 
Your local authorized Swagelok sales and service center may have additional options.
- 
    
VCO® O-Ring Face Seal Fittings — Female Connectors — Straights
    
                
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-VCO-7-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Female NPT SS-16-VCO-7-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Female NPT SS-4-VCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Female NPT SS-8-VCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Female NPT  
		
		Product Availability by Store Location
	
Hours