Catalogs
Snubber Fittings — Gauge Protectors — Straights
Straight gauge protector fitting shields pressure instruments from system spikes and pulsations—ideal for extending gauge life in high-pressure setups.
Pressure Gauges, Industrial and Process, PGI Series
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-SA-EA | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-SA-EG | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-SA-EL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-SA-EW | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-8-SA-EA | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
| SS-8-SA-EW | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.