text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ View Product
SS-16-TA-1-16 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ NPTおねじ View Product
SS-16-TA-1-16AN 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ 37°おすAN View Product
SS-16-TA-1-16RS 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ ISO管用平行おねじ View Product
SS-16-TA-1-16RT 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ ISO管用テーパーおねじ View Product
SS-16-TA-1-16ST 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 5/16-12 インチ SAE/MS平行おねじ View Product
SS-16-TA-1-8 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-16-TA-7-12 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ View Product
SS-16-TA-7-16 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1 インチ NPTめねじ View Product
SS-16-TA-7-8 316 ステンレス鋼 1 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-18-MTA-1-12RS 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 3/4 インチ ISO管用平行おねじ View Product
SS-18-MTA-1-8RS 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-18-MTA-7-8RG 316 ステンレス鋼 18 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-1-TA-1-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-200-A-2ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ 37°めすAN View Product
SS-200-A-4ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN View Product
SS-20-TA-1-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ・アダプター 1 1/4 インチ NPTおねじ View Product
SS-24-TA-1-24 316 ステンレス鋼 1 1/2 インチ 予備締めされたSwagelok® チューブ・アダプター 1 1/2 インチ NPTおねじ View Product
SS-2-TA-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-2-TA-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-2-TA-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ View Product
SS-2-TA-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-2-TA-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-2-TA-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ View Product
SS-2-TA-7-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-2-TA-7-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-2-TA-7-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-32-TA-1-32 316 ステンレス鋼 2 インチ 予備締めされたSwagelok®チューブ・アダプター 2 インチ NPTおねじ View Product
SS-400-A-4ANF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN View Product
SS-4-TA-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN View Product
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー View Product
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN View Product
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.