text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

オプションを選択して製品を構成し、価格を見るかカートに追加してください。
すべてクリアする
すべてクリアする

カタログ

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 製品を見る
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare 製品を見る
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT 製品を見る
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT 製品を見る
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 製品を見る
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT 製品を見る
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 製品を見る
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 製品を見る
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 製品を見る
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 製品を見る
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread 製品を見る
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN 製品を見る
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 製品を見る
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 製品を見る
SS-12-MTA-1-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-12-MTA-1-8RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle 製品を見る
SS-12-MTA-1-8RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle 製品を見る
SS-12-MTA-7-4 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-12-MTA-7-4RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-12-MTA-7-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-12-MTA-7-8RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-12-MTA-7-8RP Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle 製品を見る
SS-12-TA-1-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle 製品を見る
SS-12-TA-1-12AN Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° mâle 製品を見る
SS-12-TA-1-12RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle 製品を見る
SS-12-TA-1-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage conique ISO mâle 製品を見る
SS-12-TA-1-12ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 1/16-12 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-12-TA-1-12W Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout à souder mâle 製品を見る
SS-12-TA-1-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle 製品を見る
SS-12-TA-1-16ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-12-TA-1-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-12-TA-1-8RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle 製品を見る
SS-12-TA-7-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle 製品を見る
SS-12-TA-7-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Taraudage conique ISO 製品を見る
SS-12-TA-7-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle 製品を見る
SS-12-TA-7-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-1610-A-16ANF Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® préserti 1 po Évasement 37° femelle 製品を見る
SS-16-MTA-1-8 Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-16-MTA-1-8RS Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle, épaulement droit 製品を見る
SS-16-MTA-7-8RG Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-16-TA-1-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle 製品を見る
SS-16-TA-1-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle 製品を見る
SS-16-TA-1-16AN Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po AN 37° mâle 製品を見る
SS-16-TA-1-16RS Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage cylindrique ISO mâle 製品を見る
SS-16-TA-1-16RT Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage conique ISO mâle 製品を見る
SS-16-TA-1-16ST Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-16-TA-1-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-16-TA-7-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle 製品を見る
SS-16-TA-7-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle 製品を見る
SS-16-TA-7-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-18-MTA-1-12RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle 製品を見る
SS-18-MTA-1-8RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle 製品を見る
SS-18-MTA-7-8RG Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-1-TA-1-2 Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle 製品を見る
SS-200-A-2ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po AN 37° femelle 製品を見る
SS-200-A-4ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle 製品を見る
SS-20-TA-1-20 Acier inoxydable 316 1 1/4 po Adaptateur pour tube Swagelok® 1 1/4 po Filetage NPT mâle 製品を見る
SS-24-TA-1-24 Acier inoxydable 316 1 1/2 po Adaptateur pour tube Swagelok® préserti 1 1/2 po Filetage NPT mâle 製品を見る
SS-2-TA-1-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle 製品を見る
SS-2-TA-1-2RS Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle 製品を見る
SS-2-TA-1-2ST Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-2-TA-1-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-2-TA-1-4RT Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-2-TA-1-OR Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-2-TA-7-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle 製品を見る
SS-2-TA-7-2RP Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle 製品を見る
SS-2-TA-7-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-32-TA-1-32 Acier inoxydable 316 2 po Adaptateur pour tube Swagelok® préserti 2 po Filetage NPT mâle 製品を見る
SS-400-A-4ANF Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle 製品を見る
SS-4-TA-1-2 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle 製品を見る
SS-4-TA-1-2RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle 製品を見る
SS-4-TA-1-2RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage conique ISO mâle 製品を見る
SS-4-TA-1-4 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-4-TA-1-4AN Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle 製品を見る
SS-4-TA-1-4RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle 製品を見る
SS-4-TA-1-4RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-4-TA-1-4SC11 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-4-TA-1-4ST Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope 製品を見る
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho 製品を見る
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto 製品を見る
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho 製品を見る
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela 製品を見る
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra 製品を見る
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela 製品を見る
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica 製品を見る
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra 製品を見る
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros 製品を見る
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) 製品を見る
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela 製品を見る
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica 製品を見る
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra 製品を見る
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra 製品を見る
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° 製品を見る
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho 製品を見る
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica 製品を見る
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho 製品を見る
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela 製品を見る
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica 製品を見る
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto 製品を見る
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra 製品を見る
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela 製品を見る
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra 製品を見る
SS-6-MTA-7-4RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros 製品を見る
SS-6-MTA-7-4RJ Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) 製品を見る
SS-6-MTA-7-4RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela 製品を見る
SS-6-MTA-7-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica 製品を見る
SS-6-MTA-7-6RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros 製品を見る
SS-6-MTA-7-8RG Нержавеющая сталь 316 6 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO 製品を見る
SS-6-TA-1-12 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-6-TA-1-2 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT 製品を見る
SS-6-TA-1-4 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-6-TA-1-4AN Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба 37° AN 製品を見る
SS-6-TA-1-4RS Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6-TA-1-4RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6-TA-1-4ST Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-6-TA-1-6 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. резьба NPT 製品を見る
SS-6-TA-1-6AN Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. резьба 37° AN 製品を見る
SS-6-TA-1-6RS Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6-TA-1-6RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6-TA-1-6ST Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-6-TA-1-8 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT 製品を見る
SS-6-TA-1-8RS Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-6-TA-1-8RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO 製品を見る
SS-6-TA-1-8ST Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS 製品を見る
SS-6-TA-1-8W Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку 製品を見る
SS-6-TA-1-OR Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом 製品を見る
SS-6-TA-7-2 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Внутр. резьба NPT 製品を見る
SS-6-TA-7-4 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT 製品を見る
SS-6-TA-7-4RP Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая резьба ISO 製品を見る
SS-6-TA-7-4RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO 製品を見る
SS-6-TA-7-6 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT 製品を見る
SS-6-TA-7-6RG Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO 製品を見る
SS-6-TA-7-6RT Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. коническая резьба ISO 製品を見る
SS-6-TA-7-8 Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT 製品を見る
SS-810-A-8ANF Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба 37° AN 製品を見る
SS-8-MTA-1-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-8-MTA-1-4RS Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8-MTA-1-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO 製品を見る
SS-8-MTA-7-4 Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT 製品を見る
SS-8-MTA-7-4RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO 製品を見る
SS-8-MTA-7-4RT Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO 製品を見る
SS-8-MTA-7-8RG Нержавеющая сталь 316 8 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO 製品を見る
SS-8-TA-1-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT 製品を見る
SS-8-TA-1-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT 製品を見る
SS-8-TA-1-4RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO 製品を見る
SS-8-TA-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ 製品を見る
SS-8-TA-1-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ 製品を見る
SS-8-TA-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ 製品を見る
SS-8-TA-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ 製品を見る
SS-8-TA-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ 製品を見る
SS-8-TA-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ 製品を見る
SS-8-TA-1-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°おすAN 製品を見る
SS-8-TA-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ 製品を見る
SS-8-TA-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ 製品を見る
SS-8-TA-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-8-TA-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー 製品を見る
SS-8-TA-1-OR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ 製品を見る
SS-8-TA-7-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ 製品を見る
SS-8-TA-7-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 製品を見る
SS-8-TA-7-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ 製品を見る
SS-8-TA-7-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ 製品を見る
SS-8-TA-7-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ 製品を見る
SS-8-TA-7-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ 製品を見る
SS-8-TA-7-8RG 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ 製品を見る
SS-8-TA-7-8RP 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ 製品を見る
SS-8-TA-7-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーめねじ 製品を見る

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

このプロセスには数分間かかる場合があります。このままお待ちください。