text.skipToContent text.skipToNavigation
high volume swaging units (hvsu)

Swagelok® High-Volume Swaging Units (HVSU)

Swagelok® high-volume swaging units (HVSU) make it easy to preswage Swagelok nuts and ferrules onto stainless steel tubing so that you can create reliable tubing connections.

Get Help with Selecting HVSUs

Swagelok high-volume swaging units (HVSU) are engineered to efficiently and reliably preswage Swagelok nuts and ferrules onto stainless steel tubing. These pneumatically driven and electronically controlled units utilize advanced sensors to initiate and halt the process, ensuring consistent and precise preswaging results, even in high-volume applications. With a high cycle life and an integrated cycle counter, the HVSU facilitates preventive maintenance, enhancing the unit's longevity and reliability.

Designed for versatility and ease of use, the HVSU accommodates 1/4, 3/8, and 1/2 in. as well as 6, 8, 10, and 12 mm tubing sizes without the need for additional tools to switch between sizes. This flexibility makes it ideal for various industrial applications where efficiency and precision are paramount. By reducing the time and effort required for tubing installation, the HVSU helps improve overall productivity and promotes secure, leak-tight connections.

Need help selecting the right preswaging tool?

Contact a Specialist

HVSU Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Utilización de la dobladora de tubo manual Swagelok
Las Tres “T” para Conseguir un Sistema de Tubos Complejo

Vea cómo las tres “T” del uso de una dobladora de tubo manual pueden ayudarle a conseguir un sistema complejo de tubo con menos puntos de fuga y un caudal eficaz.

Utilización de la dobladora de tubo manual Swagelok
Cómo Utilizar una Dobladora de Tubo Manual Swagelok

Vea cómo utilizar una dobladora de tubo manual para hacer curvas de 90° y 180° en tubo con precisión y eficiencia. Las dobladoras de tubo manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.