|
Alloy C-22 Micro-Fit® 90° Union Elbow, 1/4 in. OD
Код изделия: HC22-4MW-9
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
90° ElbowsMicro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Alloy C-22 Micro-Fit® 90° Union Elbow, 1/4 in. OD
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
90° Elbows
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
Технические характеристики
HC22-4MW-9 — Alloy C-22 Micro-Fit® 90° Union Elbow, 1/4 in. OD
| Атрибут | Значение |
|---|---|
| Body Material | Alloy C-22 |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Micro-Fit Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Micro-Fit Tube Butt Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020502 |
| eClass (6.0) | 37020502 |
| eClass (6.1) | 37020502 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 6LV-2MW-9 | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-2MW-9P | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9-03442 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9-03442P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9-03443 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9-03443P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-4MW-9P-B25 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-6MMW-9 | 316L VIM-VAR | 6 mm | Micro-Fit Tube Butt Weld | 6 mm | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-6MW-9 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-6MW-9-4 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-6MW-9-4P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-6MW-9P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9-4 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9-4P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9-6 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9-6P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| 6LV-8MW-9P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
| HC22-8MW-9 | Alloy C-22 | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
