text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union Tee, 10 mm Tube OD

Part #: SS-10M0-3

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 10 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 10 mm
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union Tee, 10 mm Tube OD

Part #: SS-10M0-3
View Catalog

Add To Favorites

Catalogs

Tees
Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Specifications

SS-10M0-3 — Stainless Steel Swagelok Tube Fitting, Union Tee, 10 mm Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 10 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 10 mm
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-1210-3 6-Moly 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
6MO-400-3 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-3 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-3 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-3 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-3 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-3 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-1210-3 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
B-12M0-3 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1410-3 황동 7/8인치 Swagelok® 튜브 피팅 7/8인치 Swagelok® 튜브 피팅 View Product
B-1610-3 황동 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
B-1810-3 황동 1 1/8인치 Swagelok® 튜브 피팅 1 1/8인치 Swagelok® 튜브 피팅 View Product
B-200-3 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
B-400-3 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-600-3 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6M0-3 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-810-3 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8M0-3 황동 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
HC-200-3 합금 C-276 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
HC-400-3 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
HC-600-3 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
HC-810-3 合金C-276 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
M-400-3 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
M-600-3 合金400/R-405 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
M-810-3 合金400/R-405 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
PFA-220-3 PFA 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
PFA-420-3 PFA 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
PFA-620-3 PFA 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
PFA-820-3 PFA 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
S-1210-3 炭素鋼チューブ 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
S-12M0-3 炭素鋼チューブ 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
S-1610-3 炭素鋼チューブ 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
S-400-3 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
S-600-3 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
S-810-3 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-100-3 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-1010-3 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 View Product
SS-1210-3 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-1210-3SC11 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-12M0-3 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-14M0-3 316 ステンレス鋼 14 mm Swagelok®チューブ継手 14 mm Swagelok®チューブ継手 View Product
SS-15M0-3 316 ステンレス鋼 15 mm Swagelok®チューブ継手 15 mm Swagelok®チューブ継手 View Product
SS-1610-3 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-16M0-3 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-18M0-3 316 ステンレス鋼 18 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ継手 View Product
SS-2000-3 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ Swagelok®チューブ継手 View Product
SS-200-3 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-200-3JA 316 Stainless Steel 1/8 インチ Swagelok® チューブ継手 1/8 インチ Swagelok® チューブ継手 View Product
SS-20M0-3 316 ステンレス鋼 20 mm Swagelok®チューブ継手 20 mm Swagelok®チューブ継手 View Product
SS-22M0-3 316 ステンレス鋼 22 mm Swagelok®チューブ継手 22 mm Swagelok®チューブ継手 View Product
SS-2400-3 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ Swagelok®チューブ継手 View Product
SS-25M0-3 316 ステンレス鋼 25 mm Swagelok®チューブ継手 25 mm Swagelok®チューブ継手 View Product
SS-28M0-3 316 ステンレス鋼 28 mm Swagelok®チューブ継手 28 mm Swagelok®チューブ継手 View Product
SS-300-3 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/16 インチ Swagelok®チューブ継手 View Product
SS-3200-3 316 ステンレス鋼 2 インチ Swagelok®チューブ継手 2 インチ Swagelok®チューブ継手 View Product
SS-3M0-3 316 ステンレス鋼 3 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 View Product
SS-400-3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3JA 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-3SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4M0-3 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-500-3 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-3SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-3SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-810-3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-31-0001 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-3BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3WD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
T-400-3 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-3 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.