|
ステンレス鋼製 パイプ継手、六角ニップル、1 インチ・サイズ NPTおねじ × 1 インチ・サイズ ISO管用テーパーおねじ
型番: SS-16-HN-16RT
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
六角ニップル六角ニップル継手を使用すると、レンチで容易に堅牢なインライン配管を接続可能—重要な配管システムやコンパクトなレイアウトに適しています。 ログインまたは登録して価格を見る 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. |
カタログ
六角ニップル
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-16-HN-16RT — ステンレス鋼製 パイプ継手、六角ニップル、1 インチ・サイズ NPTおねじ × 1 インチ・サイズ ISO管用テーパーおねじ
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1 インチ |
| コネクション1 タイプ | NPTおねじ |
| コネクション2 サイズ | 1 インチ |
| コネクション2 タイプ | ISO管用テーパーおねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173303 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173303 |
| UNSPSC (15.1) | 40173303 |
| UNSPSC (17.1001) | 40173303 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| B-4-HN | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-8-HN | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| M-8-HN | Alloy 400 | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-12-HN | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | 製品を見る |
| SS-12-HN-12RS | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-12-HN-12RT | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-16-HN | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | 製品を見る |
| SS-16-HN-16RS | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-24-HN | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 1/2 in. | Male NPT | 製品を見る |
| SS-2-HN | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 製品を見る |
| SS-2-HN-2RS | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-2-HN-2RT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4-HN | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4-HN-10K | 316 Stainless Steel | 1/4 in. | Heavy Wall Male NPT | 1/4 in. | Heavy Wall Male NPT | 製品を見る |
| SS-4-HN-4RS | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-4-HN-4RT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4-HN-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-600-2-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 製品を見る |
| SS-6-HN | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | 製品を見る |
| SS-6-HN-6RS | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-6-HN-6RT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-6-HN-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8-HN | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-8-HN-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Male NPT | 1/2 in. | Heavy Wall Male NPT | 製品を見る |
| SS-8-HN-8RS | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | 製品を見る |
| SS-8-HN-8RT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
| SS-8-HN-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
