|
Férula trasera Swagelok de acero inox. 316, 20 mm OD
型番: SS-20M4-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
Férula TraserasLa férula trasera asegura una sujeción segura y estanca al tubo—ideal para mantener la integridad del cierre en sistemas de fluidos y gases. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
カタログ
Férula Traseras
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-20M4-1 — Férula trasera Swagelok de acero inox. 316, 20 mm OD
| 属性 | 値 |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 20 mm |
| Limitador de Caudal | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 6ML-1214-1A | 6 Moly | 3/4 インチ | - | - | - | 製品を見る |
| 6ML-404-1A | 6 Moly | 1/4 インチ | - | - | - | 製品を見る |
| 6ML-604-1A | 6 Moly | 3/8 インチ | - | - | - | 製品を見る |
| 6ML-814-1A | 6 Moly | 1/2 インチ | - | - | - | 製品を見る |
| 6MO-814-1A | 6 Moly | 1/2 インチ | - | - | - | 製品を見る |
| 825-404-1 | 合金825 | 1/4 インチ | - | - | - | 製品を見る |
| B-204-1 | 真ちゅう | 1/8 インチ | - | - | - | 製品を見る |
| B-404-1 | 真ちゅう | 1/4 インチ | - | - | - | 製品を見る |
| HC-204-1 | 合金C-276 | 1/8 インチ | - | - | - | 製品を見る |
| HC-404-1 | 合金C-276 | 1/4 インチ | - | - | - | 製品を見る |
| HC-604-1 | 合金C-276 | 3/8 インチ | - | - | - | 製品を見る |
| HC-814-1 | 合金C-276 | 1/2 インチ | - | - | - | 製品を見る |
| INC-404-1 | 合金600 | 1/4 インチ | - | - | - | 製品を見る |
| M-604-1 | 合金400/R-405 | 3/8 インチ | - | - | - | 製品を見る |
| M-814-1 | 合金400/R-405 | 1/2 インチ | - | - | - | 製品を見る |
| NY-1214-1 | ナイロン | 3/4 インチ | - | - | - | 製品を見る |
| NY-1614-1 | ナイロン | 1 インチ | - | - | - | 製品を見る |
| NY-404-1 | ナイロン | 1/4 インチ | - | - | - | 製品を見る |
| NY-604-1 | ナイロン | 3/8 インチ | - | - | - | 製品を見る |
| NY-814-1 | ナイロン | 1/2 インチ | - | - | - | 製品を見る |
| PFA-424-1 | PFA | 1/4 インチ | - | - | - | 製品を見る |
| PFA-824-1 | PFA | 1/2 インチ | - | - | - | 製品を見る |
| SS-1014-1 | 316 ステンレス鋼 | 5/8 インチ | - | - | - | 製品を見る |
| SS-104-1 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | 製品を見る |
| SS-104-1-B1000 | 316 ステンレス鋼 | 1/16 インチ | - | - | - | 製品を見る |
| SS-10M4-1 | 316 ステンレス鋼 | 10 mm | - | - | - | 製品を見る |
| SS-1214-1 | 316 ステンレス鋼 | 3/4 インチ | - | - | - | 製品を見る |
| SS-12M4-1 | 316 ステンレス鋼 | 12 mm | - | - | - | 製品を見る |
| SS-1414-1 | Acier inoxydable 316 | 7/8 po | - | - | - | 製品を見る |
| SS-14M4-1 | Acier inoxydable 316 | 14 mm | - | - | - | 製品を見る |
| SS-15M4-1 | Acier inoxydable 316 | 15 mm | - | - | - | 製品を見る |
| SS-1614-1 | Acier inoxydable 316 | 1 po | - | - | - | 製品を見る |
| SS-16M4-1 | Acier inoxydable 316 | 16 mm | - | - | - | 製品を見る |
| SS-18M4-1 | Acier inoxydable 316 | 18 mm | - | - | - | 製品を見る |
| SS-2004-1 | Acier inoxydable 316 | 1 1/4 po | - | - | - | 製品を見る |
| SS-204-1 | Acero inoxidable 316 | 1/8 pulg. | - | - | - | 製品を見る |
| SS-22M4-1 | Acero inoxidable 316 | 22 mm | - | - | - | 製品を見る |
| SS-2404-1 | Acero inoxidable 316 | 1 1/2 pulg. | - | - | - | 製品を見る |
| SS-25M4-1 | Acero inoxidable 316 | 25 mm | - | - | - | 製品を見る |
| SS-28M4-1 | Acero inoxidable 316 | 28 mm | - | - | - | 製品を見る |
| SS-2M4-1 | Acero inoxidable 316 | 2 mm | - | - | - | 製品を見る |
| SS-304-1 | Acero inoxidable 316 | 3/16 pulg. | - | - | - | 製品を見る |
| SS-3204-1 | Acero inoxidable 316 | 2 pulg. | - | - | - | 製品を見る |
| SS-3M4-1 | Acero inoxidable 316 | 3 mm | - | - | - | 製品を見る |
| SS-404-1 | Acero inoxidable 316 | 1/4 pulg. | - | - | - | 製品を見る |
| SS-404-1BQ | Acero inoxidable 316 | 1/4 pulg. | - | - | - | 製品を見る |
| SS-4M4-1 | Acero inoxidable 316 | 4 mm | - | - | - | 製品を見る |
| SS-604-1 | Acero inoxidable 316 | 3/8 pulg. | - | - | - | 製品を見る |
| SS-6M4-1 | Acero inoxidable 316 | 6 mm | - | - | - | 製品を見る |
| SS-814-1 | Acero inoxidable 316 | 1/2 pulg. | - | - | - | 製品を見る |
| SS-8M4-1 | Acero inoxidable 316 | 8 mm | - | - | - | 製品を見る |
| T-1214-1 | PTFE | 3/4 pulg. | - | - | - | 製品を見る |
| T-12M4-1 | PTFE | 12 mm | - | - | - | 製品を見る |
| T-15M4-1 | PTFE | 15 mm | - | - | - | 製品を見る |
| T-1614-1 | PTFE | 1 pulg. | - | - | - | 製品を見る |
| T-304-1 | PTFE | 3/16 pulg. | - | - | - | 製品を見る |
| T-3M4-1 | PTFE | 3 mm | - | - | - | 製品を見る |
| T-404-1 | PTFE | 1/4 pulg. | - | - | - | 製品を見る |
| T-504-1 | PTFE | 5/16 pulg. | - | - | - | 製品を見る |
| T-6M4-1 | PTFE | 6 mm | - | - | - | 製品を見る |
| T-814-1 | PTFE | 1/2 pulg. | - | - | - | 製品を見る |
| T-8M4-1 | PTFE | 8 mm | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
