text.skipToContent text.skipToNavigation

2507 Super Duplex Swagelok Tube Fitting, Union Tee, 1/2 in. Tube OD

Part #: 2507-810-3-SG2

Specifications

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/2 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183102
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

2507 Super Duplex Swagelok Tube Fitting, Union Tee, 1/2 in. Tube OD

Part #: 2507-810-3-SG2
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

2507-810-3-SG2 — 2507 Super Duplex Swagelok Tube Fitting, Union Tee, 1/2 in. Tube OD

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 1/2 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-6 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-6 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
825-400-6 Alloy 825 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-100-6 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-6 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-6 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-10M0-6-6 Brass 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1210-6 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-6 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-6 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-15M0-6 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
B-1610-6 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-1810-6 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-200-6 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-300-6 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-6 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-6 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6M0-6-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-6 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-200-6 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
HC-400-6 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-400-61 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-600-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
HC-810-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-6 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
M-810-6 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-220-6 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-420-6 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-620-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-820-6 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-1210-6 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
S-300-6 Carbon Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
S-400-6 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-600-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
S-810-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-6 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-100-6BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-6-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-10M0-6-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-0021 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Long Swagelok® Tube Fitting View Product
SS-1210-6-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. AN Tube Flare View Product
SS-1210-6BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-6-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-12M0-6-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1410-6 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-14M0-6 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-14M0-6-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-15M0-6 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-16M0-6-10 316 Stainless Steel 16 mm Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-18M0-6 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18M0-6-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1F0-6GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-2000-6 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-6-2AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. AN Tube Flare View Product
SS-200-6-4AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-20M0-6 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-20M0-6-12 316 ステンレス鋼 20 mm Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-22M0-6 316 ステンレス鋼 22 mm Swagelok®チューブ継手 22 mm Swagelok®チューブ継手 View Product
SS-2400-6 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ Swagelok®チューブ継手 View Product
SS-25M0-6 316 ステンレス鋼 25 mm Swagelok®チューブ継手 25 mm Swagelok®チューブ継手 View Product
SS-28M0-6 316 ステンレス鋼 28 mm Swagelok®チューブ継手 28 mm Swagelok®チューブ継手 View Product
SS-2M0-6 316 ステンレス鋼 2 mm Swagelok®チューブ継手 2 mm Swagelok®チューブ継手 View Product
SS-2M0-6-1 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-2M0-6-2 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-2M0-6-4 316 ステンレス鋼 2 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-300-6 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/16 インチ Swagelok®チューブ継手 View Product
SS-30M0-6 316 ステンレス鋼 30 mm Swagelok®チューブ継手 30 mm Swagelok®チューブ継手 View Product
SS-3200-6 316 ステンレス鋼 2 インチ Swagelok®チューブ継手 2 インチ Swagelok®チューブ継手 View Product
SS-38M0-6 316 ステンレス鋼 38 mm Swagelok®チューブ継手 38 mm Swagelok®チューブ継手 View Product
SS-3M0-6 316 ステンレス鋼 3 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 View Product
SS-3M0-6-2 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-400-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-6-1FGC 316 ステンレス鋼 1/4 インチ めすSwagelok®チューブ継手 1/16 インチ めすSwagelok®チューブ継手 View Product
SS-400-6-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-400-6JA 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-6SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4M0-6 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-4M0-6-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-4M0-6-4 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-500-6 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ AN チューブ・フレアー View Product
SS-600-6-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ AN チューブ・フレアー View Product
SS-600-6BT 316ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-6SC11 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-6-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6M0-6-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6-0030 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-6-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ AN チューブ・フレアー View Product
SS-810-6SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8M0-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
SS-8M0-6-2 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-8M0-6-4 316 ステンレス鋼 8 mm Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-8M0-6-6 316 ステンレス鋼 8 mm Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
T-400-6 PTFE 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
TI-400-6 チタニウム 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
TI-810-6 チタニウム 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.