text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length

Part #: SS-12-HLN-4.00

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
Length 4 in. (10.2 cm)
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length

Part #: SS-12-HLN-4.00
View Catalog

Add To Favorites

Catalogs

Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

Specifications

SS-12-HLN-4.00 — Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Male NPT
Connection 2 Size 3/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
Length 4 in. (10.2 cm)
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HLN-2.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-12-HLN-3.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HLN-3.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT View Product
SS-16-HLN-4.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT View Product
SS-2-HLN-1.50 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2-HLN-2.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2-HLN-3.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-HLN-1.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-2.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-2.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-3.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-4.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-6.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-HLN-1.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-2.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-2.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-3.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-4.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HLN-2.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-2.50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-3.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-4.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-6.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.