|
316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. Male VCR Fitting, SC-01 Cleaned, White Directional Handle
Part #: 6LVV-DPHVR4-P
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. Male VCR Fitting, SC-01 Cleaned, White Directional Handle
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Specifications
6LVV-DPHVR4-P — 316L VIM-VAR UHP High Pressure Diaphragm Sealed Valve, 1/4 in. Male VCR Fitting, SC-01 Cleaned, White Directional Handle
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| CV Maximum | 0.2 |
| Flow Pattern | Straight (2-way) |
| Handle Color | White |
| Handle Style | Directional |
| Maximum Temperature, °F (°C) | 150 (65) |
| Max Temperature Pressure Rating | 150°F @ 3045 PSIG /65°C @ 209 BAR |
| Minimum Temperature, °F (°C) | -10 (-23) |
| Room Temperature Pressure Rating | 3045 PSIG @ 70°F /209 BAR @ 20°C |
| Seat Material | PCTFE |
| Surface Finish | 5 µin (0.13 µm) Ra |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPHBW4-P | 316L VIM-VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 6LVV-DPHFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| 6LVV-DPHVVR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
