|
ステンレス鋼製過酷条件用ユニオン・ボンネット型ニードル・バルブ、2.4 Cv、3/4 インチ・サイズNPTめねじ、ボール型ステム
Art.-Nr.: SS-12NBF12
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade, KugelspindelNadelventile mit einer Ventilhalsmutter sind in unterschiedlichen Materialien verfügbar. Der Arbeitsdruck reicht bis 689 bar (10000 psig) und der Temperaturbereich bis 648°C (1200°F). Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製過酷条件用ユニオン・ボンネット型ニードル・バルブ、2.4 Cv、3/4 インチ・サイズNPTめねじ、ボール型ステム
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade, Kugelspindel
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Step-by-step identification procedure for threads and end connections.
Kits Contents PTFE Packing, UHMWPE Packing
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
SS-12NBF12 — ステンレス鋼製過酷条件用ユニオン・ボンネット型ニードル・バルブ、2.4 Cv、3/4 インチ・サイズNPTめねじ、ボール型ステム
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 ステンレス鋼 |
| Reinigungsverfahren | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Größe Verbindung 1 | 3/4 インチ |
| Typ Verbindung 1 | NPTめねじ |
| Größe Verbindung 2 | 3/4 インチ |
| Typ Verbindung 2 | NPTめねじ |
| Maximaler Cv | 2.4 |
| Ventilkörper | ストレート型(2方タイプ) |
| Griffart | アルミニウム製バー・ハンドル |
| Maximale Temperatur °F (°C) | 450 (232) |
| Max. Temperatur-Druckeinsatzbereich | 450°F @ 4130 PSIG /232°C @ 284 BAR |
| Minimum-Temperatur °F (°C) | -65 (-53) |
| Bohrung | 0.437 インチ |
| Raumtemperatur-Druckeinsatzbereich | 6000 PSIG @ 100°F/413 BAR @ 37℃ |
| Spindelspitzenwerkstoff | コバルト基合金 |
| Spindeltyp | ボール型ステム |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183103 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| HC-3NBS4-HC | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-12NBF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-12NBS12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBS12-G | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBS16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBS8-G | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12NBSW8P-G | 316 Stainless Steel | 1/2 in. | Pipe Socket Weld | 1/2 in. | Pipe Socket Weld | Produkt anzeigen |
| SS-3NBF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-3NBF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-3NBF4-G | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-3NBS2-G | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBS4-BKP-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBS4-G | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBS6MM-G | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-3NBVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-6HNBF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-6NBF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-6NBF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-6NBS10MM-G | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS12MM-G | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS6-G | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBS8-G | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6NBSW8T-G | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Tube Socket Weld | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
